We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TMIK034

3D MOTION CLICK

Overview

The 3D Motion click contains the Microchip MM7150 9-axis sensor fusion motion module. It’s a completely self-contained solution comprising a 3-axis accelerometer, a gyroscope, a magnetometer, and an SSC7150 motion coprocessor. The motion coprocessor has sensor fusion alghoritms that take raw data from individual sensors and filter, compensate and combine them together. The resulting output provides reliable and accurate positioning and orientation information. The board communicates with the target MCU through the mikroBUS™ I2C interface; WAKE and RESET pins are also used (in placed of default mikroBUS™ AN and RST respectively), as well as an interrupt pin (INT).
  • 9-axis sensor fusion hub
  • SSC7150 motion coprocessor
  • I2C interface
  • 3.3V power supply
  • Sensor fusion ensures gyroscope drfit cancellation and magnetic immunity
  • In-use calibration of all sensors
  • Ready-to-use examples save development time
  • Supported in all MikroElektronika compilers

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy