We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP1630DM-DDBK4

MCP1630 AUTOMOTIVE INPUT TRIPLE OUTPUT CONVERTER DEMO BOARD

Overview

This product is no longer available for sale.

The MCP1630 Automotive Input Triple Output Converter Demo Board demonstrates Microchip's high speed pulse width modulator (PWM) used for Automotive application. When used in conjunction with a microcontroller, the MCP1630 will control the power system duty cycle to provide three regulated output voltages of 3.3V at 1.2A, 1.2V at 600mA and 4.7V at 150 mA. The PIC12F683 microcontroller is used to provide reference voltage, ON/OFF of Converter using push button SW1 and oscillator pulses at switching frequency of 250 kHz. The MCP1630 generates duty cycle based on various external inputs. External signals include the input oscillator pulses, reference voltage from PIC12F683 device, and the feedback voltage.

The PIC12F683 microcontroller is programmable, allowing the user to modify or develop their own firmware routines to further evaluate the MCP1630 device in this application

  • Compact size for a Triple output Converter
  • Wide Input voltage range from 6.5V to 40V
  • Output voltage ON/OFF control using the PIC microcontroller
  • Provide line regulation, load regulation and cross regulation of ±5% on VOUT1 (3.3V), ± 5% on VOUT2 (1.2V) and ±10% on VOUT3 (4.7V) for load variation from 50% to 100%

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP1630/MCP1630V Data Sheet Data Sheets Download
MCP1630 Automotive Input Boost Converter Demo Board User's Guide User Guide Download
PIC12F683 Data Sheet Data Sheets Download
MCP1630 Automotive Input Boost Converter Demo Board Gerbers Board Design Files Download
MCP1630 Automotive Input Boost Converter Demo Board Firmware Software Libraries and Firmware Download

Live Chat

Need Help?

Privacy Policy