The board contains everything needed to start operation, including a link cable to PC 25-lead 1:1, application note and datasheet.
This product is no longer available for sale.
Application board that allows loads to be easily adapted via its row connector pins. Design software controls its SPI interface via the PC parallel port. The board contains everything needed to start operation, including a link cable to PC 25-lead 1:1, application note and datasheet.