We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00427

MCP16323 EVALUATION BOARD


  • 6V to 18V Input
  • 3.0V Output
  • 3A Maximum Output Current
  • Overview


    This product is no longer available for sale.
    The MCP16323 Evaluation Board is designed to operate from a 6V to 18V input and regulate the output to 3.0V. Test points for input power and load are provided to demonstrate the capability of the MCP16323 Evaluation Board over the entire range. The MCP16323 Evaluation Board was designed using small surface-mount components to show application size for a high-voltage buck design.
    Package Contents
    The MCP16323 Evaluation Board is designed to operate from a 6V to 18V input and regulate the output to 3.0V. Test points for input power and load are provided to demonstrate the capability of the MCP16323 Evaluation Board over the entire range. The MCP16323 Evaluation Board was designed using small surface-mount components to show application size for a high-voltage buck design.

    Documentation


    Title
    Document Id
    MCP16323 - 18V Input, 3A Output, High Efficiency Synchronous Buck Regulator Download 376ec655-4549-407f-8c22-76c98c78a76b
    MCP16323 Evaluation Board User's Guide Download 6e4ded06-b9a1-4a60-a912-a8eb8665fbb2