The MTS2916A Dual Full-Bridge Stepper Motor Driver Evaluation Board demonstrates the capabilities of the MTS2916A to control both windings of a bipolar stepper motor. The board also demonstrates the capabilities of the MTS62C19A, which has the same functionality, but different pin assignments. A PIC16F883 is utilized for motor control processing.
This evaluation board incorporates features through the implementation of push button switches and a variable speed input potentiometer to exercise a stepper motor in Full-Step, Half-Step, Modified Half-Step and Microstepping modes. LEDs indicate a binary representation of which mode has been selected. The evaluation board and the stepper motor can be powered from a single power input J1 (7 VDC to 12 VDC) with jumper JP2 installed. For higher motor voltages, make sure JP2 is not installed, and connect VLOAD at J4. Numerous test points have been designed into the board to allow easy access.
Devices Supported: MTS2916A
The MTS2916A Dual Full-Bridge Stepper Motor Driver Evaluation Board demonstrates the capabilities of the MTS2916A to control both windings of a bipolar stepper motor. The board also demonstrates the capabilities of the MTS62C19A, which has the same functionality, but different pin assignments. A PIC16F883 is utilized for motor control processing.
This evaluation board incorporates features through the implementation of push button switches and a variable speed input potentiometer to exercise a stepper motor in Full-Step, Half-Step, Modified Half-Step and Microstepping modes. LEDs indicate a binary representation of which mode has been selected. The evaluation board and the stepper motor can be powered from a single power input J1 (7 VDC to 12 VDC) with jumper JP2 installed. For higher motor voltages, make sure JP2 is not installed, and connect VLOAD at J4. Numerous test points have been designed into the board to allow easy access.
Devices Supported: MTS2916A
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MTS2916A Dual Full-Bridge Stepper Motor Driver Evaluation Board User's Guide | User Guide | Download | ||
| MTS62C19A Data Sheet | Data Sheets | Download | ||
| MTS2916A Data Sheet | Data Sheets | Download | ||
| MTS2916A Stepper Driver Eval Board (ADM00308) Schematics | Board Design Files | Download | ||
| MTS2916A Stepper Driver Eval Board (ADM00308) Gerbers | Board Design Files | Download | ||
| MTS2916A Stepper Driver Eval Board (ADM00308) BOM | Board Design Files | Download |
Live Chat