×
Wireless Connectivity
-
Wireless Connectivity
- Embedded Wi-Fi
- Low Power Wide Area Networks
- Bluetooth
- Embedded Wireless
- Applications
- Design Partners
- 3rd Party Module Partners
- RED Frequently Asked Questions
- Over-the-Air Updates
- Zigbee® Solutions
- Software Vulnerability Response
Wi-Fi® RF Front-End Components
IEEE® 802.11 a/b/g/n/ac Front-End Modules, Power Amplifiers and Low-Noise Amplifiers
Our portfolio of 802.11 a/b/g/n/ac RF Front-End Modules (FEMs), Power Amplifiers (PAs) and Low-Noise Amplifiers (LNAs) offers a broad assortment of package sizes, supply voltages and pinouts to meet the specific requirements of a large variety of connected applications. We work closely with various baseband System-on-Chip (SoC) partners to ensure that our devices meet or exceed the intended performance of these SoCs. Most of our products are footprint and pin-to-pin compatible with other devices on the market, making it easy and cost effective to update your design. We also offer superior customer support from concept to production to streamline your development and lower your design risk.
Target Applications:
- Set-top boxes
- Access points
- Internet of Things (IoT) devices
- Smart appliances and TVs
- Utility power meter monitoring
- Industrial monitoring
Wi-Fi RF Front-End Modules
- Highly integrated monolithic RFIC design
- Various footprints and voltages available to meet your application’s requirements
Wi-Fi RF Power Amplifiers and Low Noise Amplifiers
- 802.11 support
- Available in 2.4 GHz and 5 GHz bands
- 3.3-5V supply voltage on select part numbers
- LNAs with bypass capability