Product |
Type |
DPLLs or Paths |
DPLL Bandwidth (Hz) |
Inputs |
Diff Outputs |
CMOS Outputs |
Low-Jitter Synthesizers |
General Purpose Synthsizers |
Typical Jitter (12kHz-20MHz) fs RMS |
Diff InputFreq Range |
Output Freq Range |
NV Memory |
NCO ppb |
Align |
Packages |
MAX24605 |
General Purpose |
1 |
4 –400 |
1 XTAL/SE, 3 D/SE |
5 |
0 |
2 |
2 |
180 |
2 kHz – 750 M |
<1 Hz–750 M |
Ext EE |
<0.001 |
|
81/LBGA |
MAX24610 |
General Purpose |
1 |
4 –400 |
1 XTAL/SE, 3 D/SE |
10 |
0 |
2 |
2 |
180 |
2 kHz – 750 M |
<1 Hz–750 M |
Ext EE |
<0.001 |
|
81/LBGA |
MT9041 |
PDH/SDH |
1 |
1.9 |
2 |
0 |
6 |
0 |
0 |
Stratum 3 |
1.544 MHz, 2.048 MHz or 8 kHz |
16.384 MHz |
N/A |
N/A |
3 |
Please call for package information |
MT9042 |
|
0 |
|
|
|
|
0 |
0 |
|
|
|
|
|
|
Please call for package information |
ZL30100 |
PDH/SDH |
1 |
1.8 or 922 |
2 |
N/A |
5 |
0 |
0 |
PDH Interfaces |
8 kHz, 1.544 MHz, 2.048 MHz, 8.192 MHz or 16.384 MHz |
65.536 MHz |
N/A |
N/A |
3 |
64/TQFP |
ZL30101 |
PDH/SDH |
1 |
1.8 Hz or 922 Hz |
2 |
|
5 |
0 |
0 |
PDH Interfaces |
8 kHz, 1.544 MHz, 2.048 MHz, 8.192 MHz or 16.384 MHz |
65.536 MHz |
N/A |
N/A |
3 |
64/TQFP |
ZL30102 |
PDH/SDH |
1 |
1.8 Hz |
3 |
N/A |
10 |
0 |
0 |
PDH Interfaces |
8 kHz, 1.544 MHz, 2.048 MHz, 8.192 MHz or 16.384 MHz |
65.536 MHz |
N/A |
N/A |
3 |
64/TQFP |
ZL30105 |
PDH/SDH |
1 |
1.8 Hz, 3.6 Hz or 922 Hz |
3 |
N/A |
11 |
0 |
0 |
Up to OC-3/STM-1 |
2 kHz, 8 kHz, 1.544 MHz, 2.048 MHz, 8.192 MHz, 16.384 MHz or 19.44 MHz |
65.536 MHz |
N/A |
N/A |
4 |
64/TQFP |
ZL30106 |
PDH/SDH |
1 |
29 Hz or 922 Hz |
3 |
N/A |
11 |
0 |
0 |
10G/OC-192/STM-64 |
2 kHz, 8 kHz, 1.544 MHz, 2.048 MHz, 8.192 MHz, 16.384 MHz or 19.44 MHz |
65.536 MHz |
N/A |
N/A |
4 |
64/TQFP |
ZL30107 |
PDH/SDH |
0 |
14 Hz, 28 Hz, or 890 Hz |
3 |
|
1 |
0 |
0 |
|
|
25 MHz |
N/A |
N/A |
0 |
64/LBGA |
ZL30108 |
PDH/SDH |
1 |
29 Hz or 14 Hz |
2 |
0 |
1 |
0 |
0 |
OC-3/ STM-1 |
2 kHz, 8 kHz, 1.544 MHz, 2.048 MHz, 8.192 MHz, 16.384 MHz or 19.44 MHz |
19.44 MHz |
N/A |
N/A |
2 |
32/VQFN |
ZL30109 |
PDH/SDH |
1 |
1.8 Hz or 922 Hz |
2 |
0 |
10 |
0 |
0 |
up to OC-3/ STM-1 |
2 kHz, 8 kHz, 1.544 MHz, 2.048 MHz, 8.192 MHz, 16.384 MHz or 19.44 MHz |
65.536 MHz |
N/A |
N/A |
4 |
64/TQFP |
ZL30110 |
PDH/SDH |
1 |
922 |
1 |
0 |
9 |
0 |
0 |
<5000 |
8 kHz, 2.048 MHz, 8.192 MHz or 16.384 MHz |
65.536 MHz |
N/A |
N/A |
0 |
32/VQFN |
ZL30111 |
PDH/SDH |
1 |
922 |
1 |
0 |
3 |
0 |
0 |
<600 |
kHz, 2.048 MHz, 8.192 MHz or 19.44 MHz input |
19.44 MHz |
N/A |
N/A |
2 |
64/TQFP |
ZL30112 |
PDH/SDH |
1 |
29 Hz |
1 |
0 |
2 |
0 |
0 |
<600 |
8 kHz, 2.048 MHz, 8.192 MHz or 19.44 MHz input |
8.192 MHz |
N/A |
N/A |
1 |
32/VQFN |
ZL30116 |
PDH/SDH |
0 |
2 |
8 |
2 |
7 |
0 |
0 |
OC-192/STM-64 |
8 khz - 77.76 Mhz |
622.08 |
N/A |
N/A |
4 |
Please call for package information |
ZL30117 |
PDH/SDH |
0 |
14 Hz, 28 Hz, or 890 Hz |
3 |
1 |
2 |
0 |
0 |
OC-192/STM-64 |
8 khz - 77.76 Mhz |
8 khz - 77.76 MHz |
N/A |
N/A |
2 |
64/LBGA |
ZL30119 |
PDH/SDH |
2 |
|
8 |
|
|
0 |
0 |
|
|
8 khz - 77.76 MHz |
N/A |
N/A |
3 |
100/LFBGA |
ZL30122 |
SyncE |
0 |
14Hz to 890Hz |
3+3 |
1 |
4 |
1 |
1 |
3 |
- |
2kHz to 622.08MHz |
- |
- |
- |
64/LBGA |
ZL30123 |
SyncE |
2 |
14Hz to 890Hz |
8+3 |
2 |
10+1 |
1 |
3 |
3 |
- |
2kHz to 622.08MHz |
- |
- |
- |
100/LFBGA |
ZL30152 |
Advanced |
1 |
14-896 |
2 D/SE |
4 |
2 |
1 |
0 |
700 |
1 kHz-750 MHz |
1 kHz-750 MHz |
OTP |
- |
- |
64/LBGA |
ZL30155 |
Advanced |
2 |
14-896 |
4 D/SE |
8 |
4 |
2 |
0 |
700 |
1 kHz-750 MHz |
1 kHz-750 MHz |
OTP |
- |
- |
100/LBGA |
ZL30157 |
Advanced |
2 |
14-896 |
4 D/SE |
12 |
12 |
1 |
1 |
700 |
1 kHz-750 MHz |
1 kHz-750 MHz |
OTP |
- |
- |
100/LBGA |
ZL30159 |
General Purpose |
1 |
- |
1 XTAL, 1 D |
0 |
2 |
1 |
0 |
<1000 |
1 Hz-750 MHz |
1 Hz-177.5 MHz |
- |
- |
- |
64/LBGA |
ZL30160 |
Advanced |
4 |
14-896 |
4 D/SE |
8 |
12 |
2 |
2 |
700 |
1 kHz-750 MHz |
1 kHz-750 MHz |
OTP |
- |
- |
100/LBGA |
ZL30165 |
Advanced |
4 |
5-896 |
8 D/SE |
8 |
8 |
4 |
0 |
650 |
1 kHz-750 MHz |
1 kHz-750 MHz |
OTP |
0.001 |
- |
144/BGA |
ZL30166 |
Advanced |
3 |
5-896 |
9 D/SE + 2 SE |
8 |
8 |
4 |
0 |
650 |
1 kHz-750 MHz |
1 kHz-750 MHz |
OTP |
0.001 |
1 Hz |
144/BGA |
ZL30167 |
Advanced |
2 |
5-896 |
9 D/SE + 2 SE |
8 |
8 |
4 |
0 |
650 |
1 kHz-750 MHz |
1 kHz-750 MHz |
OTP |
0.001 |
1 Hz |
144/BGA |
ZL30168 |
Advanced |
4 |
5-896 |
8 D/SE |
8 |
8 |
4 |
0 |
650 |
1 kHz-750 MHz |
1 Hz-177.5 MHz |
OTP |
0.001 |
- |
144/BGA |
ZL30169 |
General Purpose |
1 |
14 – 500 |
2 D/SE + 2 SE |
3 |
6 |
1 |
0 |
250 |
1 kHz–1250 M |
<1 Hz–1035 M |
Ext EE3 |
0.01 |
2k/8k |
32/VQFN |
ZL30182 |
Advanced |
1 |
14 – 500 |
2 D/SE + 2 SE |
6 |
12 |
2 |
0 |
250 |
1 kHz–1250 M |
<1 Hz–1035 M |
Ext EE3 |
0.01 |
2k/8k |
64/VFLGA |
ZL30252 |
General Purpose |
1 |
14 – 500 |
1 XTAL/SE, 3 D/SE |
3 |
6 |
1 |
0 |
160 |
1 kHz–1250 M |
<1 Hz–1035 M |
Ext EE |
0.01 |
|
32/VQFN |
ZL30253 |
General Purpose |
1 |
14 – 500 |
1 XTAL/SE, 3 D/SE |
3 |
6 |
1 |
0 |
160 |
1 kHz–1250 M |
<1 Hz–1035 M |
Int EE |
0.01 |
|
32/VQFN |
ZL30254 |
General Purpose |
1 |
25 |
1 XTAL, 2 SE |
2 |
0 |
1 |
0 |
<1000 |
|
125 MHz or 156.25 MHz |
|
|
|
32/VQFN |
ZL30255 |
General Purpose |
2 |
14 – 500 |
2 XTAL/SE, 6 D/SE |
6 |
12 |
2 |
0 |
160 |
1 kHz–1250 M |
<1 Hz–1035 M |
Int EE |
0.01 |
|
64/VFLGA |
ZL30256 |
General Purpose |
3 |
14 –470 |
5 D/10 SE |
8 |
18 |
3 |
0 |
180 |
1 kHz–1045 M |
1 Hz–1045 M |
Int EE |
0.0000035 |
|
80/VFLGA |