Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

F1 Evaluation Platform

Part Number: DM164130-1

Status: No Longer Available

Summary:

The F1 Evaluation Platform is a simple development tool for Enhanced Mid-range PIC microcontrollers (PIC12F1xxx/PIC16F1xxx) and demonstrates the capabilities & low power enhancements of these new PIC microcontrollers. This provides a platform for general purpose development and gives you the ability to develop code for any PIC12F1xxx/PIC16F1xxx microcontroller. Quick & easy development is

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 44-pin development board with prototyping area
    • Populated with a PIC16LF1937 featuring nanoWatt XLP technology
    • 3 Volt, 40 segment multimeter LCD glass
    • Potentiometer
    • Mechanical button
    • MCP9800 temperature sensor
    • 32kHz low power crystal
    • LEDs
    • Current monitoring connector to measure low power XLP capabilities
    • In Circuit Serial Programming Interface for PICkit3
    • PICkit serial interface
    • Expansion header for the F1 BLDC motor add-on
    • Included Demos:
    • Low Power Demonstration
    • LCD Demonstration
    • Brushless DC (BLDC) motor control (requires F1 BLDC motor add-on)

Summary

The F1 Evaluation Platform is a simple development tool for Enhanced Mid-range PIC microcontrollers (PIC12F1xxx/PIC16F1xxx) and demonstrates the capabilities & low power enhancements of these new PIC microcontrollers. This provides a platform for general purpose development and gives you the ability to develop code for any PIC12F1xxx/PIC16F1xxx microcontroller. Quick & easy development is ensured with the integrated functionality including: prototyping area, LCD control, system current monitoring, temperature sensing, Real-Time-Clock, LED drive, button control, and BLDC motor control.


Newer version development tools are available now. Please consider Curiosity Development Board (DM164137) or Explorer 8 Development Board (DM160228) for new designs

Package Contents

The F1 Evaluation Platform is a simple development tool for Enhanced Mid-range PIC microcontrollers (PIC12F1xxx/PIC16F1xxx) and demonstrates the capabilities & low power enhancements of these new PIC microcontrollers. This provides a platform for general purpose development and gives you the ability to develop code for any PIC12F1xxx/PIC16F1xxx microcontroller. Quick & easy development is ensured with the integrated functionality including: prototyping area, LCD control, system current monitoring, temperature sensing, Real-Time-Clock, LED drive, button control, and BLDC motor control.