Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATEVK-MXT336U-A

Part Number: ATEVK-MXT336U-A

Summary:

This kit (ATEVK-MXT336U-A) is for the evaluation and development of Microchip maXTouch applications using the ATMXT336U Touchscreen Sensor IC.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (75054). A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

Summary

This kit (ATEVK-MXT336U-A) is for the evaluation and development of Microchip maXTouch applications using the ATMXT336U Touchscreen Sensor IC.

Package Contents

1x 4.5” Touchscreen Assembly (75054)
1x ATMXT336U PCB (80726)
1x Passive Stylus
4x Self Adhesive Feet
1x USB Memory Stick (Documentation, Software, Schematics)
1x USB Cable
1x Copper Flex Panel (80364)
1x Ground Connection Wire

System Requirements
    All supported Windows versions.