Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATtiny1607 Curiosity Nano Evaluation Kit

Part Number: dm080103

Summary:

Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the ATtiny1607 Curiosity Nano Evaluation Kit offers complete support for your next design.

Use either Studio 7 or MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tools, START and

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features


    • ATtiny1607 microcontroller
      • One mechanical user switch
      • One yellow user LED
    • On-board debugger
      • Board identification in Atmel Studio/Microchip MPLAB X
      • One green power and status LED
      • Programming and debugging
      • Virtual COM port (CDC)
      • Two logic analyzer channels (DGI GPIO)
    • USB powered
    • Adjustable target voltage
      • MIC5353 LDO regulator controlled by the on-board debugger
      • 1.8 - 5.1 V output voltage (limited by USB input voltage)
      • 500mA maximum output current

Summary

Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the ATtiny1607 Curiosity Nano Evaluation Kit offers complete support for your next design.

Use either Studio 7 or MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tools, START and MCC, allow you to intuitively program the target MCU.

Key Features

  • A board the size of a stick of gum with the power to take your idea to market
  • On-board debugger - no external tools are needed to program the ATtiny1607
  • Flexible 8-bit ATtiny1607 MCU

Package Contents

  • ATtiny1607 Curiosity Nano evaluation board
  • Two 100mil, 1x17 pin header strips