We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TC1303DM-DDBK2

TC1303 DFN ADJUSTABLE OUTPUT DEMO BOARD


  • Test points for applying input voltage (2.7V to 5.5V)
  • Using a potentiometer, the Buck Regulator output voltage can be set from 1.8V to 4.0V
  • Fixed LDO regulator output voltage of 2.5V

Overview


The TC1303 Adjustable Output Regulator provides a unique combination of a 500 mA synchronous buck regulator and 300 mA Low-Dropout Regulator (LDO) with a Power-Good (PG) monitor to provide a highly integrated solution for dual supply applications. The device provides a very cost-effective solution with minimal board space because of the high-frequency operation of the buck converter, the minimal external component requirement and the small DFN (dual flat no leads) package size.

The demo board is used to evaluate the TC1303C device over the input voltage range, output voltage and current range for both the synchronous buck regulator output and the low dropout linear regulator output.

Test points are provided to monitor the Input voltage, Output voltage, shut down control and power good signal.

Package Contents

N/A

Documentation


Title
Document Id
500 mA Synchronous Buck Regulator, +300 mA LDO with Power-Good Output Download 3a26a4e2-9095-4352-84c3-9a983cc100b4
TC1303 DFN Adjustable Output Demo Board User's Guide Download c515294a-b557-40ff-aac4-253cdb6fde4b
TC1303 DFN Adjustable Output Demo Board Gerbers Download cb085def-4fb6-44ea-8c9c-5d8c0304084a