DM990013 and DM990013-BNDL are successful evaluation and development boards for the CEC1702 32-bit ARM® Cortex®-M4 Controller with Integrated Crypto Accelerators. These boards ship with one CEC1702Q-B2 Plug in Module (PIM). As customers evaluate the CEC1702 and develop their projects, they require the ability to program the OTP (one-time-programmable) memory in the CEC1702. The
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
DM990013 and DM990013-BNDL are successful evaluation and development boards for the CEC1702 32-bit ARM® Cortex®-M4 Controller with Integrated Crypto Accelerators. These boards ship with one CEC1702Q-B2 Plug in Module (PIM). As customers evaluate the CEC1702 and develop their projects, they require the ability to program the OTP (one-time-programmable) memory in the CEC1702. The CEC1702Q-B2 Plug-In-Module (PIM) is designed to mate with the CEC1x02 Development Boards (#DM990013 and #DM90013-BNDL) to enable customers to evaluate, develop and program all aspects of the CEC1702, including the OTP.
Benefits:
• CEC1702 secure boot provides a HW-based root of trust. This is a critical feature for customers concerned about protecting their brand and revenue stream from the adverse effects of a pre-boot or root security breaches. An immutable identity and a root of trust ensure that the firmware is untouched and hasn’t been corrupted
• Firmware update authentication: Verifying that firmware updates have not been corrupted and are from a trusted source
• Authentication of system critical commands: Attesting that any system-critical command is from a known source with authorization to make the given change, preventing potentially devastating actions
• Protection of secrets with encryption: Safeguarding code and data to prevent theft or malicious activities