Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM9XE-EK

Part Number: AT91SAM9XE-EK

Summary:

This kit lets designers quickly evaluate and develop code for applications running on an SAM9XE microcontroller. View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 64 Mbytes of SDRAM memory
    • 256 Mbytes of NANDFlash memory
    • One serial DataFlash
    • One Atmel TWI serial EEPROM
    • One USB device port interface
    • Two USB Host port interfaces
    • One DBGU serial communication port
    • One complete MODEM serial communication port
    • One additional serial communication port with RTS/CTS handshake control
    • JTAG/ICE debug interface
    • One PHY Ethernet 100-base TX with three status LEDs
    • One Atmel AT73C213 Audio DAC
    • One DataFlash, SD/MMC card slot

Summary

This kit lets designers quickly evaluate and develop code for applications running on an SAM9XE microcontroller.