Microchip Technology Inc
product primary image

PIC24FJ48GA004

Status: In Production

Features:

  • Up to 16 MIPS performance
  • 16 x 16 Hardware Multiply, Single Cycle Execution
  • 32-bit x 16-bit Hardware Divider
  • C Compiler Optimized Instruction Set
  • Internal oscillator support - 31 kHz to 8 MHz, up to 32 MHz with 4X PLL
  • On-chip LDO Voltage Regulator
  • JTAG Boundary Scan and Flash Memory Program Support
  • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
  • Watchdog Timer with separate RC oscillator
  • Run, Idle and Sleep modes
  • Multiple, Switchable Clock Modes for Optimum Performance and Power Management
  • 10-bit ADC, 16 channels, 500k samples per second
  • Two Analog comparators
  • 2 UART Modules with LIN and IrDA® support, 4 Deep FIFO
  • 2 SPI ™ Modules with 8 Deep FIFO
  • 2 I2C™ Modules with Master and Slave Modes
  • Five 16-bit Timer Modules
  • Up to 5 Input Capture and 5 Output Compare / PWM
  • Hardware RTCC, Real-Time Clock Calendar with Alarms
  • PMP, Parallel Master Port, with 8 Address Lines, and 8/16-bit Data
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

PIC24 16-bit Microcontroller, 48 KB Flash Memory, 8 KB RAM, and Advanced Peripherals, 44 Pin Package

Additional Features

    CPU

    • Up to 16 MIPS performance
    • 16 x 16 Hardware Multiply, Single Cycle Execution
    • 32-bit x 16-bit Hardware Divider
    • C Compiler Optimized Instruction Set

    System

    • Internal oscillator support - 31 kHz to 8 MHz, up to 32 MHz with 4X PLL
    • On-chip LDO Voltage Regulator
    • JTAG Boundary Scan and Flash Memory Program Support
    • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
    • Watchdog Timer with separate RC oscillator

    nanoWatt Power Managed Modes

    • Run, Idle and Sleep modes
    • Multiple, Switchable Clock Modes for Optimum Performance and Power Management

    Analog Features

    • 10-bit ADC, 16 channels, 500k samples per second
    • Two Analog comparators

    Peripherals

    • 2 UART Modules with LIN and IrDA® support, 4 Deep FIFO
    • 2 SPI ™ Modules with 8 Deep FIFO
    • 2 I2C™ Modules with Master and Slave Modes
    • Five 16-bit Timer Modules
    • Up to 5 Input Capture and 5 Output Compare / PWM
    • Hardware RTCC, Real-Time Clock Calendar with Alarms
    • PMP, Parallel Master Port, with 8 Address Lines, and 8/16-bit Data
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
32
CPU Speed (MIPS/DMIPS)
16
Program Memory Size (KB)
48
SRAM (Bytes)
8
Temperature Range C
-40 to 125
Operating Voltage Range (V)
2 to 3.6
Pin Count
44
Number of Comparators
2
Analog Peripherals
1-A/D 13x10-bit @ 500(ksps)
UART
2
SPI
2
I2C
2
Timers
5 x 16-bit 2 x 32-bit
Input Capture
5
Max PWM Outputs (Including Complementary)
5
Number of PWM Time Bases
2
Output Compare Channels
5
Peripheral Pin Select / Pin Muxing
Yes
Supported in MPLAB Code Configurator
Yes

Documents

Jump to:

Data Sheets

Programming Specifications

Software

Boundary Scan BSDL

06/20/2008
11KB

Schematics

Quick Start Guides

Sell Sheets

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
  • Software Libraries
Demo & Evaluation Boards
Explorer 16/32 Development Board
Explorer 16/32 Development Board ( DM240001-2 )

The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts

...

Learn More
Add To Cart
MPLAB Starter Kit for PIC24F
MPLAB Starter Kit for PIC24F ( DM240011 )

The PIC24F Starter Kit contains everything needed to begin exploring the high performance and versatility of the PIC24F microcontroller family. This inexpensive kit includes an integrated in-circuit debugger and programmer, USB device and host connectors, tri color LED, capacitive touch pad and an OLED display. Menu driven demonstration software supports data logging, thumb drive, and graphics...

Learn More
Add To Cart
PIC24F Curiosity Development Board
PIC24F Curiosity Development Board ( DM240004 )

The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...


Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...


Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...


Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Debug Features:
Runtime watch:Supported
Native Trace:True
I/O Port Trace:True (Requires Compiler Support)
SPI Trace:True (Requires Compiler Support)


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164335   PartNo: PIC24FJ48GA004 (44PT)
  • Socket: AC164336   PartNo: PIC24FJ48GA004 (44ML)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart
Software Libraries
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Microchip Easy Bootloader for PIC24 and dsPIC33

Microchip Easy Bootloader for PIC24 and dsPIC33

The

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
16
4,096
$1.62
USRT, SPI, I2C
44
16
4,096
$1.88
UART, SPI, I2C
28
32
8,192
$1.78
UART, SPI, I2C
44
32
8,192
$2.02
UART, SPI, I2C
28
48
8,192
$1.92
UART, SPI, I2C
44
48
8,192
$2.16
UART, SPI, I2C
28
64
8,192
$2.06
UART, SPI, I2C
44
64
8,192
$2.30
UART, SPI, I2C

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC24FJ48GA004-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC24FJ48GA004T-I/PT
0.273300
0.599000
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC24FJ48GA004-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC24FJ48GA004-E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC24FJ48GA004-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC24FJ48GA004T-I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy