Microchip Technology Inc

MCP3008

In Production

The MCP3008 10-bit Analog-to-Digital Converter (ADC) combines high performance and low power consumption in a small package, making it ideal for embedded control applications. The MCP3008 features a successive approximation register (SAR) architecture and an industry-standard SPI serial interface, allowing 10-bit ADC capability to be added to any PIC® microcontroller. The MCP3008 features 200k samples/second, 8 input channels, low power consumption (5nA typical standby, 425µA typical active), and is available in 16-pin PDIP and SOIC packages. Applications for the MCP3008 include data acquisition, instrumentation and measurement, multi-channel data loggers, industrial PCs, motor control, robotics, industrial automation, smart sensors, portable instrumentation and home medical appliances.

 

    Features

        • 10-bit resolution
        • Eight single-ended channels
        • SPI interface
        • ±1 LSB DNL
        • ±1 LSB INL
        • 200 ksps sample rate at 5V
        • -40 to +85°C temperature range
        • AEC-Q100 Grade 3
    Parameter Name
    Value
    Max Sample Rate (ksamples/sec)
    200
    Max. INL ± (LSB)
    1
    Max. Supply Current (µA)
    500
    Input Type
    Single-ended
    # of Input Channels
    8
    Resolution (bits)
    10
    Interface
    SPI
    Temp Range (°C)
    -40 to +85°C
    Input Voltage Range (V)
    2.7 to 5.5
    Documentation
    Data Sheets
    12/03/2008
    746KB
      Application Notes
     
     
     
    AppNote
    03/10/2003
    354KB
    AppNote
    08/10/1999
    177KB
    AppNote
    07/27/2004
    492KB
    AppNote
    07/27/2004
    163KB
    AppNote
    07/27/2004
    412KB
    AppNote
    04/04/2000
    174KB
    AppNote
    04/13/2000
    230KB
    AppNote
    07/26/1999
    171KB
      Brochures
     
     
     
    Brochures
    10/11/2005
    1067KB
    Brochures
    09/16/2014
    7598KB
    Brochures
    10/15/2014
    11223KB
    Brochures
    11/10/2012
    3229KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    06/08/2017
    4167KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP3008-I/P
    16
    PDIP
    -40C to +85C
    TUBE
    2.19
    1.82
    1.66
    1.60
    1.58
    MCP3008-I/SL
    16
    SOIC
    -40C to +85C
    TUBE
    2.19
    1.82
    1.66
    1.60
    1.58
    MCP3008T-I/SL
    16
    SOIC
    -40C to +85C
    T/R
    2.19
    1.82
    1.66
    1.60
    1.58
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Mixed Signal PICtail Demo Board ( MXSIGDM )

      Mixed

      The Mixed Signal PICtail™ Evaluation Board enables quick and accurate evaluation of the performance of several Microchip DACs, ADCs, LDOs, Vrefs and Operational Amplifiers. The board interfaces to the PICkit™ 1 Flash Starter Kit or can utilize the on-board PIC16F767 for “stand-alone” operation. The user can take advantage of the existing PIC® microcontroller library of...

    Similar Devices
    Product
    Resolution (bits)
    Max Sample Rate
    Input type
    Price5K
    10
    200
    Single-ended
    $1.22
    10
    200
    Single-ended
    $1.28
    10
    200
    Single-ended
    $1.52
    10
    200
    Single-ended
    $1.58
    10
    22
    Single-ended
    $0.78
    12
    100
    Single-ended
    $1.63
    12
    100
    Single-ended
    $1.83
    12
    100
    Single-ended
    $2.27
    12
    100
    Single-ended
    $2.52
    12
    22
    Single-ended
    $1.04
    13
    100
    1 Differential
    $1.64
    13
    100
    2 Differential
    $2.27
    13
    100
    4 Differential
    $2.51
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP3008-I/P
    1.112700
    1.833333
    16
    PDIP
    .300in
    Matte Tin
    e3
    MCP3008T-I/SL
    0.157400
    0.307692
    16
    SOIC
    .150in
    Matte Tin
    e3
    MCP3008-I/SL
    0.157400
    0.300000
    16
    SOIC
    .150in
    Matte Tin
    e3
    MCP3008T-I/SLVAO
    0.157400
    0.307692
    16
    SOIC
    .150in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.