We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Live Chat

Need Help?

Privacy Policy

Live Chat

Need Help?

Privacy Policy

Secure, High-Performance 32-bit MCUs Made Easy


Our 32-bit MCUs are designed to deliver high performance, strong security and a streamlined development experience. Featuring scalable Arm® and MIPS® cores, they offer efficient processing to support a wide variety of applications. Built-in security features such as secure boot and Arm TrustZone® technology help safeguard systems without the need for additional components. When combined with our unified development ecosystem, user-friendly tools and support for third-party platforms like Keil and IAR, these MCUs enable you to create secure, high-performance solutions faster and more cost effectively.

32-bit MCU Cores


MCUs With Arm® Cortex® Cores

PIC32C and SAM MCUs

PIC32C devices deliver advanced performance, low power consumption and a rich development ecosystem, making them well suited for scalable, real-time embedded applications across a wide range of industries.

MCUs With MIPS32® Core

PIC32M MCUs

PIC32M devices are powered by MIPS32 cores, which provide a high-performance, power-efficient processing architecture that enables fast instruction execution. These MCUs target embedded applications requiring real-time control and multitasking.

MCUs With a 32-bit CPU

PIC32A MCUs

PIC32A devices are powered by a 200 MHz 32-bit CPU that offers a Double-Precision Floating Point Unit (DP-FPU) and high-speed analog providing efficient processing, low-power operation and robust peripheral integration to offer a versatile solution for high-performance embedded applications.

Find the Right 32-bit MCU for Your Design


Performance Range: 25–72 MHz


Performance Range: 80–120 MHz


Performance Range: 200–300 MHz


Get Started in Three Easy Steps


1. Discover 

Discover over 4,000 detailed project examples with GitHub code repositories and helpful tips and tricks on our MPLAB® Discover content search platform. Find application notes, data sheets and more with this comprehensive resource for all your embedded design needs.

Reference Designs

Simplify your design cycle, from concept to production. Explore our extensive portfolio of reference designs to jumpstart your design process. 

2. Configure 

Our comprehensive MPLAB development ecosystem incorporates powerful tools to help you configure, develop, debug and qualify embedded designs. With seamless code generation, effortless device configuration and easy troubleshooting, our tool chain is built to get you to market faster. 

3. Build

Easily take your idea from concept to prototype with our Curiosity Nano Development Platform. These cost-effective MCU development boards simplify rapid prototyping with an incredibly adaptable tool set and integrated programming and debugging capabilities. Effortlessly expand your design to include sensors, connectivity modules and more with our Curiosity Nano Base for Click boards™.

Explore These Applications


Automotive

Functional Safety

Graphics

Motor Control

Security

Integrated Wireless

Are You Looking for a 32-bit AVR® or RISC MCU? 


Explore our legacy products. Based on our commitment to our client-driven obsolescence practice, we continue to support AVR and RISC MCUs that are still in use. We recognize the critical importance of product longevity, long life cycles and consistent supply to your design.  

Design Help


Need Help Choosing a Product for Your Design? 

Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.











Get Personalized Feedback on Your Design

MicroCHECK is a free, value-added design service that we offer to assist with your development process. Our qualified engineering team, which has expertise in 32-bit PIC and SAM MCUs, is ready to review your design and provide you with the guidance you need to accelerate your development and get your product to market faster.