Live Chat
Live Chat
Our 32-bit MCUs are designed to deliver high performance, strong security and a streamlined development experience. Featuring scalable Arm® and MIPS® cores, they offer efficient processing to support a wide variety of applications. Built-in security features such as secure boot and Arm TrustZone® technology help safeguard systems without the need for additional components. When combined with our unified development ecosystem, user-friendly tools and support for third-party platforms like Keil and IAR, these MCUs enable you to create secure, high-performance solutions faster and more cost effectively.
PIC32C devices deliver advanced performance, low power consumption and a rich development ecosystem, making them well suited for scalable, real-time embedded applications across a wide range of industries.
PIC32M devices are powered by MIPS32 cores, which provide a high-performance, power-efficient processing architecture that enables fast instruction execution. These MCUs target embedded applications requiring real-time control and multitasking.
PIC32A devices are powered by a 200 MHz 32-bit CPU that offers a Double-Precision Floating Point Unit (DP-FPU) and high-speed analog providing efficient processing, low-power operation and robust peripheral integration to offer a versatile solution for high-performance embedded applications.
Discover over 4,000 detailed project examples with GitHub code repositories and helpful tips and tricks on our MPLAB® Discover content search platform. Find application notes, data sheets and more with this comprehensive resource for all your embedded design needs.
Simplify your design cycle, from concept to production. Explore our extensive portfolio of reference designs to jumpstart your design process.
Our comprehensive MPLAB development ecosystem incorporates powerful tools to help you configure, develop, debug and qualify embedded designs. With seamless code generation, effortless device configuration and easy troubleshooting, our tool chain is built to get you to market faster.
Easily take your idea from concept to prototype with our Curiosity Nano Development Platform. These cost-effective MCU development boards simplify rapid prototyping with an incredibly adaptable tool set and integrated programming and debugging capabilities. Effortlessly expand your design to include sensors, connectivity modules and more with our Curiosity Nano Base for Click boards™.
MPLAB AI Coding Assistant is a free, customized version of the Continue extension available on the Microsoft® Visual Studio® Code Marketplace that is tailored specifically for developers working with Microchip products. It offers code suggestions with the AI autocomplete feature, automates mundane tasks and provides access to Microchip data sheets within the editor. A Microchip-trained virtual assistant chatbot is also available to answer your coding questions to elevate your coding experience and accelerate your development.
Explore our legacy products. Based on our commitment to our client-driven obsolescence practice, we continue to support AVR and RISC MCUs that are still in use. We recognize the critical importance of product longevity, long life cycles and consistent supply to your design.
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
MicroCHECK is a free, value-added design service that we offer to assist with your development process. Our qualified engineering team, which has expertise in 32-bit PIC and SAM MCUs, is ready to review your design and provide you with the guidance you need to accelerate your development and get your product to market faster.
Live Chat