Our multiple-output and highly flexible quartz- and MEMS-based PureSilicon™ oscillators are available in a variety of industry-standard footprints to meet the requirements of your low-power or low-jitter applications. Use our Clockworks® Configurator and Sampling Tool to easily customize your oscillator to any combination of frequency, temperature, ppm and package size to suit the requirements of your application and then order samples from within the tool. You can also use our TimeFlash tool to customize and configure our MEMS oscillators. Please email us at tcg_help@microchip.com for more information.
Our standard XOs are MEMS and quartz crystal-based oscillators. Offering low power and low jitter, these oscillators come in packages as small as 1.6 mm × 1.2 mm with frequency stability of 10 ppm to 100 ppm.
We designed these frequency-adjustable oscillators for phase locked loops, jitter cleaning and applications that require frequency tuning.
These small, low-power ASIC- and thermistor-compensated oscillators offer great stability, phase noise and g-sensitivity.
Explore our high-frequency, tunable, ultra-low-jitter, rugged Surface Acoustic Wave (SAW) oscillators.
Our OCXOs are temperature-controlled oscillators with optimal frequency, temperature, aging, phase noise and short-term stability (ADEV).
These oscillators are compact, multi-channel oscillator modules with exceptional holdover for positioning, navigation and timing applications.
We designed these oscillators for high performance in harsh environments, such as shock and vibration, and wide or rapidly changing temperatures.
Space applications need products with the highest reliability available for mission-critical platforms. Our oscillators meet screening and radiation requirements for Low Earth Orbit (LEO) and deep space environments.
We designed these AEC-Q100 qualified oscillators for high reliability, tolerance to shock and vibrations and automotive Grade 1 temperatures of −40 to +125°C.
Our PCIe Gen 1/2/3/4/5/6-compliant MEMS and quartz oscillators are available in small package sizes with functionality across a wide range of temperatures.
These oscillators have best-in-class phase noise, stability, operating temperature and performance for leading-edge 5G designs.
We designed these oscillators specifically for high-temperature, shock, vibration, down hole, ocean bottom seismic, test and measurement, factory automation, industrial printers and medical applications.
With just a few clicks, you can program your devices to any combination of frequency, temperature, ppm and package size to meet your specific application’s requirements. You can also use this tool to download customized data sheets and order custom samples with a 48-hour turnaround.
Title
|
|
---|---|
Quartz Crystals and Microchip ICs | Download |
PAN1001281 - How to Measure Spread Spectrum Modulation | Download |
PL611-01-F93 Power Supply Decoupling | Download |
Microchip MEMS Oscillator and Clock Products for Automotive Applications | Download |
Differential Clock Translation | Download |
Jitter Blocker | Download |
MEMS Oscillators Offer Immunity to EMI | Download |
PicoPLL /PL611 Bluetooth Application Note | Download |
PL671 Spread Spectrum Modulation | Download |
Immunity of MEMS Oscillators to Mechanical Stresses | Download |
PCI Express ? Signal Integrity and EMI | Download |
AN5225 - Reference Clocks for RT PolarFire® (Radiation Tolerant PolarFire) Transceiver | Download |
AN3520 - Crystal Oscillators for SAMRH71F20 Rad-Hard Microcontroller Main Clock (MAINCK) Input | Download |
AN3216 - Reference Clocks for RTG4 SerDes REFCLK Inputs and Interface Circuits | Download |
Pre-Configured Clock Generator Part Numbers for Switchtec and Data Center Applications | Download |
AN4287 - Oscillator Groups and Classifications | Download |
AN2648 - Selecting and Testing 32 KHz Crystal Oscillators for AVR Microcontrollers | Download |
Optimizing the OX-601/OX-502 Performance | Download |
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.
This video walks you through the features of ClockWorks® Configurator Online Tool and shows you how to customize oscillators and clock generators. With this easy-to-use tool, you can receive dynamic data sheets and samples within a few days.
This video walks you through the features of ClockWorks® Configurator Online Tool and shows you how to customize oscillators and clock generators. With this easy-to-use tool, you can receive dynamic data sheets and samples within a few days.
This video provides a quick demonstration of the TimeFlash MEMS Oscillators Field Programming Kit that allows you to program MEMS oscillators instantly to any frequency, anywhere. This kit supports all of our MEMS oscillator package sizes and is designed to enable rapid prototyping and testing.
Can programmable MEMS-based clock generators make a significant difference in your Internet of Things or other connected design? Watch this video to learn how they offer accurate timing while simplifying your design and reducing the overall system bill-of-materials.
Learn how our small multi-ouput MEMS clock generators can reduce timing component board space by up to 80% in your design.