We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TC2030-STK

TC2030-STK - TAG-CONNECT STARTER KIT

Overview

This Kit includes 2 Tag-Connect cables Legged and No Legs, a sample PCB to demonstrate footprint for each type of cable, and a Tag-Connect Clip Board for debugging with a No-Legs cable. The cables use high-reliability spring pins that connect to a tiny footprint of pads and locating holes on your PCB. The Legged version has plastic legs that snap directly into the board to hold it securely in place. The No-Legs version has three steel pins that ensure accurate alignment and correct orientation and is hand-held during a fast programming operation. Tag-Connect cables save the board space and expense of a mating header component on every PCB.
  • Compatible with MPLAB REAL ICE, MPLAB ICD 2, and MPLAB ICD 3
  • Legged cable available separately: TC2030-MCP
  • No Legs cable available separately: TC2030-MCP-NL
  • Clip Board is available separately: TC2030-CLIP-3PACK

Cannot load image!

Live Chat

Need Help?

Privacy Policy