We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP402XEV

MCP402X NON-VOLATILE DIGITAL POTENTIOMETER EVALUATION BOARD

Overview

The MCP402xEV is a low cost evaluation board that quickly enables the user to exercise all of the features of the MCP402X Non-Volatile Digital Potentiometer. This kit includes 2 PCBs, one populated & one unpopulated. The populated PCB has an MCP4021-103E/SN digital pot configured as a “windowed” potentiometer using a 2.5kΩ pull-up and a 2.5kΩ pull-down resistor. The PCB supports the 8 pin SOIC, SOT-23-6 and SOT-23-5 MCP402X package variations. A 6 pin PIC10F206-I/OT with FLASH memory is utilized to generate all of the Low-Voltage (LV) and High-Voltage (HV) MCP402X serial commands when the 2 momentary switches are depressed in various sequences. This enables the user to Increment and Decrement the wiper, save the setting to EEPROM & exercise the WiperLocktm feature. The PCB also supports the standard ICSP programming header used by the Microchip BFMP low cost programming tool. The second PCB included in the kit is unpopulated to allow the user to build up the exact combination of components that their application would require.

  • MCP4021/4022/4023/4024 support
  • Small PCB (1.5”x1.5”)
  • One populated PCB:

  • MCP4021-103E/SN configured as a “windowed” potentiometer
  • PIC10F206-I/OT with firmware

  • Sample firmware to interface the PIC10F206 with push buttons & the MCP402X:

  • Interprets momentary switch inputs to determine what serial command to execute
  • Uses a high-speed oscillator output to create a low-cost charge pump for HV commands
  • PCB supports In-Circuit Serial Programming using the BFMP programming header

  • One un-populated PCB for rapid prototyping of an MCP402X application
  • Sample kit with 1 PIC10F206-I/OT and 2ea of theMCP4021-I/SN (2.1kΩ, 5kΩ,10kΩ & 50kΩ)
The MCP402xEV is a low cost evaluation board that quickly enables the user to exercise all of the features of the MCP402X Non-Volatile Digital Potentiometer. This kit includes 2 PCBs, one populated & one unpopulated. The populated PCB has an MCP4021-103E/SN digital pot configured as a “windowed” potentiometer using a 2.5kΩ pull-up and a 2.5kΩ pull-down resistor. The PCB supports the 8 pin SOIC, SOT-23-6 and SOT-23-5 MCP402X package variations. A 6 pin PIC10F206-I/OT with FLASH memory is utilized to generate all of the Low-Voltage (LV) and High-Voltage (HV) MCP402X serial commands when the 2 momentary switches are depressed in various sequences. This enables the user to Increment and Decrement the wiper, save the setting to EEPROM & exercise the WiperLocktm feature. The PCB also supports the standard ICSP programming header used by the Microchip BFMP low cost programming tool. The second PCB included in the kit is unpopulated to allow the user to build up the exact combination of components that their application would require.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Low-Cost 64-Step Volatile Digital POT Data Sheets Download
MCP4021/2/3/4 Data Sheet Data Sheets Download
Understanding Digital Potentiometers Resistor Variations Application Notes Link Download
MCP402X Non-Volatile Digital Potentiometer Evaluation Board Gerbers Board Design Files Download
MCP402X Non-Volatile Digital Potentiometer Evaluation Board Firmware Software Libraries and Firmware Download
MCP401x/2x Digital Potentiometer Evaluation Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy