Microchip Technology Inc

Serial SuperFlash® Kit 1

Mature Product
Part Number: AC243005-1

The Serial SuperFlash® Kit 1 allows evaluation of SST Serial Flash Devices which are made using the SST SuperFlash® technology. The Serial SuperFlash® Kit 1 contains three Serial Flash PICtail™ Plus Daughter Boards. The Serial Flash PICtail Plus Daughter Board is designed to interface with PICtail Plus connector found on Explorer 16 development board.

    • 8-pin header provides easy access to Serial Flash pins for probing and evaluation
    • 3-pin header provides easy access for external power supply and power measurement capability
    • Plugs into PICtail™ Plus connector of Explorer 16 development board
    The Serial SuperFlash® Kit 1 allows evaluation of SST Serial Flash Devices which are made using the SST SuperFlash® technology. The Serial SuperFlash® Kit 1 contains three Serial Flash PICtail™ Plus Daughter Boards. The Serial Flash PICtail Plus Daughter Board is designed to interface with PICtail Plus connector found on Explorer 16 development board.

Please check the following related dev tools also.
DM240001

The Serial Flash PICtail™ Plus Daughter Board allows you to get started right out of the box. By using the Daughter Board and Explorer16 development board, code can be developed quickly on known good hardware. Explorer 16 boards can be purchased separately.