The Graphics Display Powertip 4.3” 480x272 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the PIC24FJ256DA210 Development Board (DM240312), and Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5).