We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TCHIP-USB-MX250F128B

PREPROGRAMMED CHIPKIT USB BOOTLOADER


The advanced features on this 32-bit microcontroller include 40 MHz performance, 128 KB Flash and 32 KB RAM. Integrated peripherals include:

  • Touch sensing
  • Graphics
  • Audio Processing
  • USB
  • Advanced control

Complete instructions are available here: https://chipkit.net/

The chipKIT Bootloader in this device is compatible with MPIDE releases (test versions or official releases) dated 2013/05/04 or later.

Overview


The pre-programmed chipKIT USB Bootloader is a prototyping-friendly PIC32 MCU in 28-Pin PDIP package for those users who wish to build chipKIT™ applications without a development board. 

Documentation


Title
Document Id
DIY chipKIT Download 47a6290c-e00a-4888-8b49-607f461f5453