We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATUSB-I2C-AUTO-PCB

MAXTOUCH AUTOMOTIVE USB BRIDGE BOARD

Overview

This maXTouch USB Bridge product provides an interface to convert I2C and debug signals to USB and communicate with the PC-based applications. This product is designed to be used with Microchip Automotive maXTouch touchscreen controllers.

Please contact your local Microchip representative for the latest bridge board firmware.

The ATUSB-I2C-AUTO-PCB automatically adapts the voltage levels for SDA, SCL, /CHG, /RESET, DBG_CLK and DBG_DATA signals depending on the connected maXTouch device. The valid VDD levels for these signals are between 1.6 V and 3.6 V.

While ATUSB-I2C-AUTO-PCB is a great choice for development, for touch sensor mass production consider the THW1027 "D21 maXTouch USB Bridge PCB" from 3rd party Promate. The THW1027 bridge board significantly improves data throughput, increasing test and production efficiency. The THW1027 bridge is twice as fast as the ATUSB-I2C-AUTO-PCB.

The communication interface between the bridge IC and the target may be either via the level shifter ICs or bypassing them:

Using Level shifter:
• VDD_BRIDGE must be 5V
• R6 + R7 are placed
• R8 + R13 are DNF
• LK3, LK5, LK6, LK7, LK8, LK9 are OPEN

Bypassing Level shifter:
• VDD_BRIDGE must be 3V3
• R6 + R7 are DNF
• R8 + R13 are placed
• LK3, LK5, LK6, LK7, LK8, LK9 are CLOSED

In either case, power for the VDD rail must be supplied from the host. The ATUSB-I2C-AUTO-PCB is not designed to supply power to a host system.

USB Bridge PCB

All released Windows versions.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATUSB-I2C-AUTO-PCB Documentation.zip Board Design Files Download
Atmel 5030 USB Bridge Update Tool V1.1 Programming Specifications Download
ATUSB-5030_v6.7_Software_Update Programming Specifications Download

Live Chat

Need Help?

Privacy Policy