We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00556

MCP1642B TWO-CELLS TO USB POWER EVALUATION BOARD

Overview

The MCP1642B Two-Cells to USB Power Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP1642B Switching Boost Regulator. This board demonstrates the MCP1642B capabilities in a boost-converter application supplied from two AA batteries or from an external voltage source. A USB cable can be connected to the output of MCP1642B Two-Cells to USB Power Evaluation Board and used to provide power to portable electronic devices when necessary. It can be used to evaluate the MSOP-8 package. The MCP1642B Two-Cells to USB Power Evaluation Board was developed to help engineers reduce the product design cycle time. On the MCP1642B Two-Cells to USB Power Evaluation Board, the output voltage has the value of 5.0V (the fixed value MCP1642B-50 device is used), resulting in a simple and compact application. The footprints for RT and RB (resistor divider connected to the FB pin) are not populated and will only be used if MCP1642B-ADJ, the adjustable option, will be tested. An enable (EN Switch selection) is used to enable and disable the converter. When enabled, the MCP1642B will regulate the output voltage; when disabled, the MCP1642B will disconnect the path from input to output for “true-disconnect”.

• It can be powered by two AA batteries or external power supply
• Input voltage range (V IN ): 1.8V to 5.5V, with V IN  V OUT
• Minimum start-up voltage: 1.8V at V OUT = 5.0V and I OUT = 1 mA, resistive load
• Output voltage: 5.0V
• Output current: typical 700 mA @ 5V output, 2.8V input
• PWM operation
• PWM switching frequency: 1 MHz
• Power Good indicator 2 mA LED
• Enable state selectable using EN switch
• Peak input current limit of 1.8A
• Overtemperature protection (if the die temperature exceeds +150°C, with 35°C hysteresis)
• USB A output connector

• 1x MCP1642B Two-Cells to USB Power Evaluation Board (ADM00556)
• 1x USB cable

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP1642B Two-Cells to USB Power Evaluation Board (ADM00556) BOM Board Design Files Download
MCP1642B Two-Cells to USB Power Evaluation Board (ADM00556) Gerbers Board Design Files Download
MCP1642B Two-Cells to USB Power Evaluation Board (ADM00556) Schematics Board Design Files Download
MCP1642B/D Data Sheet Data Sheets Download