We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00523

MCP3914 EVALUATION BOARD


  • Eight-channel ADC MCP3914 output display using serial communication to the PC software interface
  • Simultaneous 57 ksps at OSR32 address loop ALL or 95 dB SINAD at OSR512 performance on MCP3914
  • System and ADC performance analysis through graphical PC software showing noise histogram, frequency domain (FFT), time domain scope plot, and statistical numerical analysis
  • Robust hardware design with analog grounding and analog/digital separation, allowing low noise evaluation of the MCP3914 device; includes separate power supplies and power planes on a 4-layer board 
  • PICtail™ Plus connectors for Explorer 16 daughter board compatibility

Overview


The MCP3914 ADC Evaluation Board for 16-Bit MCUs system provides the opportunity to evaluate the performance of the MCP3914 eight-channel AFE. It also provides a development platform for 16-bit PIC® based applications, using existing 100-pin PIC microcontroller Plug-in Module (PIM) systems that are compatible with the Explorer 16 and other high pin count PIC® based demo boards. The system comes with a programmed PIC24FJ256GA110 PIM module that communicates with the Hi-Resolution ADC Utility (formerly the Energy Management Utility) software for data exchange and ADC setup via a USB connection to the board.

Package Contents
  • 1x MCP3914 Evaluation Board (ADM00523) 
  • 1x PIC24FJ256GA110 PIM
  • 1x Mini-USB cable

Documentation


Title
Document Id
MCP3914 Data Sheet Download 820e9a7e-f575-49ab-8c37-38e29be922ec
MCP3914 ADC Evaluation Board for 16-Bit MCUs User's Guide Download fb506811-94a8-432c-935a-663e54140359
MCP3914 Evaluation Board (ADM00523) BOM Download 99f5c525-1894-45db-97d8-16d53b22e037
MCP3914 Evaluation Board (ADM00523) Schematic Download affa5b60-d0c7-4369-aa0c-eb98b24195c6
ADM00523 3D PDF Download 12de8542-7b7c-4022-a03e-70c78e032696
ADM00522-ADM00523-R4 Design Files Download 75b1f963-f5a7-4e57-bff8-0aced8d1cd66

Software


Title
Date
Energy Management Utility (v1.4.5) Download 25 Jan 2022
Hi-Resolution ADC Utility (v1.7.1) Download 13 Aug 2024
MCP3914 Evaluation Board (ADM00523) Firmware Download 01 Oct 2013