We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00494

PAC1710/20 SINGLE-DUAL HIGH SIDE DC CURRENT SENSE EVALUATION BOARD

Overview

The PAC1710/20 Single-Dual High Side DC Current Sense Eval Board provides the means to evaluate features and to view and modify registers of both PAC1710 and PAC1720. There are two modes of EVB current monitoring operation: Demo Mode, which monitors an onboard current source, and Sys Mode, which monitors an external current source. LEDs indicate status information, and test points are included to monitor system voltages with a user-provided voltmeter or oscilloscope.

Devices Supported: PAC1710, PAC1720

  • Chip Manager software allows viewing and changing register values
  • USB to SMBus bridge for power and communications
  • Test points and LEDs for monitoring onboard function
  • Screw terminal connections for monitoring external system current up to 20A
  • Multiple onboard adjustable current sources (steady state, square wave, test pulse)
  • Capability to connect directly to external SMBus master

The PAC1710/20 Single-Dual High Side DC Current Sense Eval Board provides the means to evaluate features and to view and modify registers of both PAC1710 and PAC1720. There are two modes of EVB current monitoring operation: Demo Mode, which monitors an onboard current source, and Sys Mode, which monitors an external current source. LEDs indicate status information, and test points are included to monitor system voltages with a user-provided voltmeter or oscilloscope.

Devices Supported: PAC1710, PAC1720

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ChipMan v4.16.8 Software Libraries and Firmware Download
PAC1710 and PAC1720 High-Side Current Sensors Evaluation Board User's Guide User Guide Download
PAC17x0 Current Sensor and Power Monitor EVB (ADM00494) BOM Board Design Files Download
PAC17x0 Current Sensor and Power Monitor EVB (ADM00494) Gerbers Board Design Files Download
PAC17x0 Current Sensor and Power Monitor EVB (ADM00494) Schematics Board Design Files Download
PAC17x0 Current Sensor and Power Monitor EVB (ADM00494) Design Files Other Board Design Files Download
PAC17x0 Current Sensor and Power Monitor EVB (ADM00494) 3D PDF Other Board Design Files Download

Live Chat

Need Help?

Privacy Policy