The MTD6505 3-Phase BLDC Sensorless Fan Controller Demonstration Board allows the control and monitoring of the MTD6505 device using PC software connected to the board via a USB connection. The included board software provides several features including VDD control and monitoring, pulse-width modulation (PWM) control, speed and current consumption monitoring. It also allows selecting the RPROG resistor value for fan fitting.
Devices Supported: MTD6505
The MTD6505 3-Phase BLDC Sensorless Fan Controller Demonstration Board allows the control and monitoring of the MTD6505 device using PC software connected to the board via a USB connection. The included board software provides several features including VDD control and monitoring, pulse-width modulation (PWM) control, speed and current consumption monitoring. It also allows selecting the RPROG resistor value for fan fitting.
Devices Supported: MTD6505
Title
|
|||
---|---|---|---|
MTD6505 3-Phase BLDC Sensorless Fan Controller Demonstration Board User's Guide | Download | ||
MTD6505 3-Phase BLDC Sensorless Fan Controller Demo Bd (ADM00345) Gerbers | Download | ||
MTD6505 3-Phase BLDC Sensorless Fan Controller Demo Bd (ADM00345) Schematic | Download | ||
MTD6505 3-Phase BLDC Sensorless Fan Controller Demo Bd (ADM00345) BOM | Download |