We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC243009

SQI SUPERFLASH® KIT 1


• 3-pin header provides easy access for the external power supply and power
measurement capability
• Plugs into the mikroBUS connector of the Explorer 16/32 Development Board
• Plugs into the PICtail Plus connector of the Explorer 16 Development Board
• Follows published recommended usage, including decoupling capacitors

Overview


The SQI SuperFlash Kit 1 contains three Serial Flash Daughter Boards. The Serial Flash Daughter Board is an evaluation board designed to interface with the mikroBUS™ connector on the Explorer 16/32 Development Board (DM240001-2). It can also interface with the PICtail™ Plus connector that is located on the Explorer 16 Development Board (DM240001).

Package Contents

The box contains 3 Serial Flash Daughter Boards. Each board has a SQI Flash device soldered on it.
Serial Flash board number 02-10609-4 has SST26VF064B soldered on it with jumper setting for J3 between Pin 2 and Pin 3.
Serial Flash board number 02-10609-5 has SST26VF032B soldered on it with jumper setting for J3 between Pin 2 and Pin 3
Serial Flash board number 02-10609-6 has SST26WF016B soldered on it with jumper setting for J3 between Pin 1 and Pin 2.

System Requirements


Explorer 16/32  Development Board DM240001-2
PIC24FJ128GA010 Processor Installation Module (PIM) MA240011
MPLAB® X Integrated Development Environment (IDE)
9V Power Supply AC002014

Software


Title
Date
SST26WF016B Software Driver Download 12 Dec 2017
SST26VF032B Software Driver Download 08 Nov 2017
SST26VF064B Software Driver Download 08 Nov 2017
SQI SuperFlash Kit 1 Infosheet Download 23 Oct 2017