Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC12F1501

Status: In Production

Features:

  • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
  • Flash Program Memory with self read/write capability
  • 128 B of Non-volatile Data Storage
  • Internal 16MHz oscillator
  • 4x Standalone PWM
  • Complementary Waveform Generator (CWG)
  • Numerically Controlled Oscillator (NCO)
  • 2x Configurable Logic Cell (CLC)
  • Integrated Temperature Indicator
  • 4 Channel 10-bit ADC with Voltage Reference
  • 5-bit Digital to Analog Converter (DAC)
  • 25mA Source/Sink current I/O
  • 2x 8-bit Timers (TMR0/TMR2)
  • 1x 16-bit Timer (TMR1)
  • Extended Watchdog Timer (WDT)
  • Enhanced Power-On/Off-Reset
  • Low-Power Brown-Out Reset (LPBOR)
  • Programmable Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
  • In-Circuit Debug using a Debug Header
  • Wide Operation Voltage Variant ‘F’ (2.3V – 5.5V)
  • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

Debug Support
• External debug header (AC244051/AC244052) is needed for debug support
• Debug and Programming support is available via PICkit™ 3, and MPLAB® ICD 3 
                                                                                                                                                                                                                                                                                                  

Additional Features
    • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
    • Flash Program Memory with self read/write capability
    • High Endurance Flash Memory (HEF)
      • 128 B of Non-volatile Data Storage
    • Internal 16MHz oscillator
    • 4x Standalone PWM
    • Complementary Waveform Generator (CWG)
    • Numerically Controlled Oscillator (NCO)
    • 2x Configurable Logic Cell (CLC)
    • Integrated Temperature Indicator
    • 4 Channel 10-bit ADC with Voltage Reference
    • 5-bit Digital to Analog Converter (DAC)
    • 25mA Source/Sink current I/O
    • 2x 8-bit Timers (TMR0/TMR2)
    • 1x 16-bit Timer (TMR1)
    • Extended Watchdog Timer (WDT)
    • Enhanced Power-On/Off-Reset
    • Low-Power Brown-Out Reset (LPBOR)
    • Programmable Brown-Out Reset (BOR)
    • In Circuit Serial Programming (ICSP)
    • In-Circuit Debug using a Debug Header
    • Wide Operation Voltage Variant ‘F’ (2.3V – 5.5V)
    • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)
    Parametrics
    Name
    Value
    Program Memory Type
    Flash
    Program Memory Size (KB)
    1.75
    CPU Speed (MIPS/DMIPS)
    5
    SRAM (B)
    64
    Capture/Compare/PWM Peripherals
    4PWM
    Timers
    2 x 8-bit, 1 x 16-bit
    ADC Input
    4 ch, 10-bit
    Number of Comparators
    1
    Temperature Range (°C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    8
    Low Power
    Yes

    Documents

    Jump to:

    Programming Specifications

    White Papers

    Development Environment

    • Integrated Development Environments
    • Compilers
    • Software & Configurators
    • Emulators & Debuggers
    • Production Programmers
    • Demo & Evaluation Boards
    Integrated Development Environments
    MPLAB-X-IDE
    MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

    MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
    MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

    ...

    Learn More
    Compilers
    MPLAB-XC8
    MPLAB XC8 Compiler ( MPLAB-XC8 )

    Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

    • MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
    • MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital
    ...

    Learn More
    Software & Configurators
    code-configurator
    MPLAB Code Configurator ( code-configurator )

    MPLAB® Code Configurator (MCC) is a free, graphical programming environment that generates seamless, easy-to-understand C code to be inserted into your project. Using an intuitive interface, it enables and configures a rich set of peripherals and functions specific to your application.

    MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is...

    Learn More
    Emulators & Debuggers
    MPLAB PICkit 4 In-Circuit Debugger
    MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

    Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

    The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


    The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

    ...

    Learn More
    Add To Cart
    MPLAB ICD 4 In-Circuit Debugger
    MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

    The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

    ...

    Learn More
    Add To Cart
    Production Programmers
    MPLAB PICkit 4 In-Circuit Debugger
    MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

    Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

    The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


    The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

    ...

    Learn More
    Add To Cart
    MPLAB ICD 4 In-Circuit Debugger
    MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

    The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

    ...

    Learn More
    Add To Cart
    MPLAB PM3 Universal Device Programmer
    MPLAB PM3 Universal Device Programmer ( DV007004 )

    The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

    • Socket: AC164301   PartNo: PIC12F1501 (8P)
    • Socket: AC164302   PartNo: PIC12F1501 (8SN)
    • Socket: AC164325   PartNo: PIC12F1501 (8MS)
    • Socket: AC164334   PartNo: PIC12F1501 (8MC)
    • Socket: AC164340   PartNo: PIC12F1501 (8MF)
    • Socket: AC164393   PartNo: PIC12F1501 (8MU)
    Learn More
    Add To Cart
    Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
    Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

    The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

    Learn More
    Add To Cart
    Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
    Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

    The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

    Learn More
    Add To Cart
    Softlog ICP2(G3) ICSP Production Programmer
    Softlog ICP2(G3) ICSP Production Programmer ( TPG100001-G3 )

    The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

    Learn More
    Add To Cart
    Softlog ICP2(G3)-DP ICSP Production Programmer
    Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

    The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

    ...

    Learn More
    Add To Cart
    Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
    Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

    The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

    ...

    Learn More
    Add To Cart
    Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer
    Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer ( TPG100005-G3 )

    The ICP2GANG(G3) Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

    ...

    Learn More
    Add To Cart
    Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer
    Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer ( TPG100006-G3 )

    The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized

    ...

    Learn More
    Add To Cart
    Softlog ICP2(G3)-DS ICSP Secure Production Programmer
    Softlog ICP2(G3)-DS ICSP Secure Production Programmer ( TPG100007-G3 )

    The ICP2(G3)-DS Production Quality Secure Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2(G3)-DS

    ...

    Learn More
    Add To Cart
    Softlog ICP2(HC) ICSP High-Current Production Programmer
    Softlog ICP2(HC) ICSP High-Current Production Programmer ( TPG100008 )

    The Softlog ICP2(HC) Production Quality In-Circuit High Current Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

    Note: All technical support and warranty service will be provided by Softlog. You can contact them at support@softlog.com.

    Learn More
    Add To Cart
    Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer
    Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer ( TPG100009-G3 )

    A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3) programs Microchip 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3) hardware is designed to support popular

    ...

    Learn More
    Add To Cart
    Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
    Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

    A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

    ...

    Learn More
    Add To Cart
    Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
    Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

    A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

    ...

    Learn More
    Add To Cart
    Softlog ICP2(G3)-DPX ICSP Production Programmer
    Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

    The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

    ...

    Learn More
    Add To Cart
    Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
    Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

    The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

    ...

    Learn More
    Add To Cart
    Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
    Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

    The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

    ...

    Learn More
    Add To Cart
    Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer
    Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer ( TPG100016-G3 )

    The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

    ...

    Learn More
    Add To Cart
    Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer
    Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer ( TPG100017-G3 )

    The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG,

    ...

    Learn More
    Add To Cart
    Demo & Evaluation Boards
    Curiosity
    Curiosity ( DM164137 )

    Satisfy Your Curiosity
    Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger,...

    Learn More
    Add To Cart

    Similar Devices

    Product
    Pins
    Flash (KB)
    SRAM (B)
    Price 5K
    Notes
    8
    1.75
    64
    $0.43
     
    14
    3.5
    128
    $0.54
     
    20
    3.5
    128
    $0.68
     
    20
    7
    256
    $0.76
     
    20
    14
    512
    $0.80
     

    RoHS Information

    Part Number
    Device Weight (g)
    Shipping Weight (Kg)
    Lead Count
    Package Type
    Package Dimension
    Solder Composition
    JEDEC Indicator
    RoHS
    China EFUP
    PIC12F1501-E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12F1501-E/MSVAO
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12F1501-H/MSVAO
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12F1501-I/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12F1501-I/MSVAO
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12F1501T-E/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12F1501T-E/MS036
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12F1501T-E/MSVAO
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12F1501T-H/MSVAO
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12F1501T-I/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12F1501T-I/MSVAO
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12LF1501-E/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12LF1501-I/MS
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12LF1501-I/MSVAO
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12LF1501T-I/MS
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12LF1501T-I/MSVAO
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12F1501T-I/MS053
    0.025600
    0.215600
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12F1501-I/MS053
    0.025600
    0.070000
    8
    MSOP
    3x3mm
    Matte Tin
    e3
    PIC12F1501-I/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC12F1501-I/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC12F1501T-I/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC12LF1501-I/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC12LF1501-I/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC12LF1501T-I/MC020
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC12F1501-E/MCVAO
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC12F1501T-E/MCVAO
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC12LF1501T-I/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC12F1501-E/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC12LF1501-E/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC12LF1501-I/MC020
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC12LF1501T-I/MC021
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC12LF1501-E/MC
    0.015600
    0.033333
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC12LF1501T-E/MC
    0.015600
    0.130606
    8
    DFN
    2x3x0.9mm
    Matte Tin
    e3
    PIC12F1501-E/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC12F1501T-E/MF
    0.023800
    0.172727
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC12F1501T-I/MF
    0.023800
    0.172727
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC12F1501T-I/MU
    0.009300
    0.139394
    8
    UDFN
    2x3x0.5mm
    Matte Tin
    e3
    PIC12LF1501T-I/MU
    0.009300
    0.139394
    8
    UDFN
    2x3x0.5mm
    Matte Tin
    e3
    PIC12F1501T-I/MUVAO
    0.009300
    0.139394
    8
    UDFN
    2x3x0.5mm
    Matte Tin
    e3
    PIC12LF1501T-E/MU
    0.009300
    0.139394
    8
    UDFN
    2x3x0.5mm
    Matte Tin
    e3
    PIC12F1501-E/SN
    0.078000
    0.250000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501-E/SN047
    0.078000
    0.250000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501-E/SN048
    0.078000
    0.250000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501-E/SNVAO
    0.078000
    0.250000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501-I/SN
    0.078000
    0.250000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501-I/SNH3A
    0.078000
    0.250000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501-I/SNVAO
    0.078000
    0.250000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-E/SN022
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-E/SN032
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-E/SN033
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-E/SN034
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-E/SN035
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-E/SN047
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-E/SN048
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-E/SN052
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-E/SNVAO
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-I/SN027
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-I/SNH1A
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-I/SNH2A
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-I/SNH3A
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-I/SNL1A
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-I/SNL2A
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-I/SNL3A
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-I/SNL4A
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501T-I/SNVAO
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12LF1501-E/SN
    0.078000
    0.250000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12LF1501-I/SN
    0.078000
    0.250000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12LF1501T-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12LF1501T-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12LF1501T-I/SN022
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12LF1501T-I/SN023
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12LF1501T-I/SN024
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC12F1501-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12F1501-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12LF1501-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    PIC12LF1501-I/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

    Buy from Microchip

    Grid
    View
    Table
    View
    Filter:
    Apply
    Clear
    Only show products with samples
    Product
    Leads
    Package Type
    Temp Range
    Packing Media
    5K Pricing
    Buy