A legacy-to-next-generation interface that enables the transition from a low-pin-count bridge to an eSPI bridge in industrial and embedded systems, this bridge controller offers software-free implementation, modern standby support and validated compatibility with Intel® platforms for the seamless integration of legacy peripherals in modern computing architectures.
The ECE1117 is a compact keyboard and touchpad interface bridge that reduces the cabling by routing keyboard, PS/2 and LED control signals over a single BC-Link connection. It simplifies notebook designs and supports up to three downstream BC-Link or SMBus devices for streamlined peripheral integration.