We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Applied Power Electronics Conference (APEC) 2026

Thank You for Joining Us at APEC in San Antonio, Texas

We showcased our latest power innovations at APEC 2026 at the Henry B. Gonzalez Convention Center. 

Demo Overview


DemoDescription
High-Efficiency 48V Power Conversion SolutionsExplore our two reference designs for 48V–12V conversion. The high-efficiency Gallium Nitride (GaN)-based design is an excellent choice for data center, industrial and E-Mobility applications while the silicon-based design offers a reliable, cost-effective solution for automotive and communications. You can compare diagrams and specs to find the right fit.
Public, AC, Bi-Directional EV Charger SystemSee a Level-2, AC, bi-directional EV charger delivering up to 22 kW with energy metering and fault detection. Its features include a touch GUI; cloud connectivity, including Wi-Fi®, LTE and Ethernet; Bluetooth® LE app support and CAN/HomePlug Green PHY vehicle communication. This demo highlights simplified design and faster time to market.
Bi-Directional Onboard Charger (OBC)This demo features a single-phase totem pole Power Factor Correction (PFC) reference design integrated with a dual active bridge DC-DC converter for bi-directional operation in automotive Onboard Chargers (OBCs). The modular design includes Plug-In Modules (PIMs) and flexible software to support various operation modes.
Electric Two-Wheeler EcosystemDiscover a scalable platform for E-Scooters and E-Bikes that integrates microcontrollers (MCUs), microprocessors (MPUs), analog, power, display, touch and security technologies. This platform includes reference designs for motor control, battery management, lighting, vehicle control, keyless entry and charging with software tools for faster system integration and improved safety.
High-Voltage, Modular Battery Management System (BMS)

This demonstration showcases the monitoring of multiple 8-cell Lithium-Ion stacks connected in series, providing precise real-time SOC and SOH calculations. It features a 10BASE-T1S Ethernet interface between modules, offering high-speed, high-integrity communication through a single twisted pair that is exceptionally robust to noise. Our design is great for reducing wiring complexity and weight while providing maximum data reliability in demanding high-voltage environments.

Rotary Inductive SensorsThis demo highlights our rotary inductive sensor paired with the Low-Voltage Motor Control (LVMC) development board, which is controlled by the dsPIC33CK DSC for precise position sensing in industrial and automotive applications.
Dynamic Motor ControlThis demo uses torque sensors, dynamometers and Brushless DC (BLDC) motors to detect anomalies under different load conditions and enable predictive maintenance and optimized motor performance.
Integrated Power SolutionsThis demo combines Insulated Gate Bipolar Transistor (IGBT), Silicon Carbide (SiC), hybrid SiC modules, drivers and FPGA for E-mobility and aviation actuation. This demo lets you control motor speed in real time for standard or custom designs.
600V–1700V, High-Reliability Power ModuleThis demo showcases baseless power modules with low-inductance SP6LI/SP6HPD/SP6HPD+ drivers supporting IGBT, SiC and hybrid modules for E-Mobility and aviation actuation applications.
Electromechanical Power RelaysThis demo highlights industrial relays for transportation, automotive, military, aviation and space applications, which is backed by over 50 years of product heritage.
Space-Grade Brushless DC Motor ControllerThis demo showcases the LX7720MLF Evaluation Board with 24V half bridges formed by eight 150V JANSR2N7589U3 radiation-hardened (rad-hard) MOSFETs to drive a two-winding bipolar stepper motor. Applications include motor control and isolated/non-isolated DC-DC converters for satellites, deep-space probes and nuclear facilities.
Hardware-Based Bidirectional E-FuseThis demo showcases fast fault detection and interruption for hybrid and electric vehicles operating up to 500 times faster than traditional solid-state circuit breakers for safer and more reliable operation.
45W Auxiliary Power Supply for 800V Traction InvertersThis inverter offers a high-voltage auxiliary power supply that converts DC to low-voltage outputs for traction inverter control circuits, fans and sensors. The inverter is optimized for reliability across a wide input range.
MPLAB® SiC Power Simulator (with PLECS®)This simulator provides accurate power loss and junction temperature calculations for mSiC® products. It supports AC-DC, DC-DC and DC-AC topologies using lab-tested data to streamline power converter design.
Silicon Power Switching and High-Frequency RF MOSFET PortfolioThis demo features discrete devices including diodes, IGBTs, MOSFETs and high-frequency Vertical Double-Diffused Metal-Oxide-Semiconductor (VDMOS) for DC-DC/AC-DC converters, Power Factor Corrections (PFCs), solar, Switched-Mode Power Supply (SMPS), battery charging, welding, motor control and RF applications (80V–1200V, 2–175 MHz).
Power Motherboard–Fast Evaluation Tool (PMB-FET)This half-bridge mSiC MOSFET board allows developers to measure switching losses in SiC, Si and IGBT devices using double-pulse testing.
5.5 kW Flying Capacitor Totem-Pole (TTP)This demonstrates a 5.5 kW, multi-level flying capacitor Power Factor Correction (PFC) stage OCP ORv3-compliant as a prototype for next-generation 12 kW AC-DC supplies. It offers high power density while fitting standard Common Redundant Power Supply (CRPS) enclosures.
800V–12V DC-DC Converters (1.2 kW and 1.0 kW)These ultra-thin, high-power DC–DC converters for IT, industrial and GPU applications feature modular architecture; advanced control; live firmware updates; secure operation and reliable, 51V–12.75V conversion for high-density racks.

Our Industry Sessions


IS13.3 - Advancements in SiC Power Devices: Device Design Roadmap to Next-Generation Energy and AI Applications

Shesh Pandey

  • Date: Wednesday, March 26, 2026
  • Time: 2:20–2:45 p.m. CT
  • Location: A411

IS16.5 - Compact GaN-Based 5 kW Four-Level Totem-Pole PFC Converter

Andreas Reiter

  • Date: Wednesday, March 26, 2026
  • Time: 3:40–4:05 p.m. CT
  • Location: A404-405

FAQs


 

QuestionAnswer
Where can I find the APEC agenda?You can find the conference agenda on the APEC website.
When does registration open?Registration is now open. 
Where can I buy Microchip products?Visit our purchasing portal to buy our products.
What if I have a question?If you have any questions or need assistance, please contact the event team at events@microchip.com

Live Chat

Need Help?

Privacy Policy