We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Microchip Debuts New Development Board for Designing with 16-bit and 32-bit PIC® Microcontrollers

Flexible Explorer 16/32 Development Board is Supported by Large Ecosystem of Application Daughter Cards


CHANDLER, Ariz., Sept. 13, 2016 — Microchip Technology Inc. (NASDAQ: MCHP), a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, today announced the new Explorer 16/32 Development Board for designing with 16-bit and 32-bit PIC® microcontrollers. This new board is offered at a reduced cost from Microchip’s popular Explorer 16 Development Board and comes with an integrated programmer/debugger and several new features that address the latest embedded systems design needs. The board provides a flexible, convenient and easy-to-start tool while being backwards compatible to the classic Explorer 16 Board. 

The Explorer 16/32 Development Board serves as a platform for customers to evaluate the 16-bit PIC24, dsPIC33 and 32-bit PIC32 families of devices through Processor Plug-In-Modules (PIMs) for easy device swapping. It facilitates prototyping the end application for proof of concept before migrating to the actual design. The board features a mikroBUS™ interface to easily add new functionalities using Click Boards™ from MikroElectronika. In addition, the board also supports an integrated USB for both power and communication, eliminating the need for an external power adapter and communication accessory.

This new board is backwards compatible with the popular Explorer 16 Board which allows users to continue using existing code, libraries, prototypes, PIMs, and PICtail™ Plus daughter cards interfaced via a side PICtail Plus connector. The PICtail Plus daughter cards interfaced via a vertical connector can be re-used via the additional PICtail Plus Expansion Board.

“The Explorer 16 Development Board has been one of Microchip’s most popular development tools,” said Terry Schmidt, director of marketing for Microchip’s MCU16 division. “Backwards compatibility was extremely important to support our large 16- and 32-bit PIC MCU customer base.   We listened to our customers and incorporated many new features and capabilities they requested such as an integrated programmer/debugger and USB power. With hundreds of application daughter cards, the possibilities with this board are endless.”

For more information about the Explorer 16/32 development board, visit EXPLORER 16/32 DEVELOPMENT KIT or Explorer 16/32 Development Platform to watch a short video. 

 

Pricing and Availability
The Explorer 16/32 development kit (part# DM240001-3) includes the main Explorer 16/32 Development Board as well as a PIC24FJ1024GB610 Plug-In-Module and two USB cables. The Plug-In-Module features a 16-bit PIC24FJ1024GB610 microcontroller with 1MB Flash, a superset of memory and functions for the lower-power PIC24F family. This kit with PIM and cables is available for $109.99

For those who already have a Processor PIM and USB cables, the Explorer 16/32 Development Board (part# DM240001-2) is available at a lower cost of $79.99.

An optional PICtail Plus Expansion Board (part# AC240100) is also available to extend the Explorer 16/32 Development Board with vertical PICtail Plus application daughter cards as well as additional mikroBUS interfaces and a small prototyping area. It is available for $39.99.

For additional information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip’s Web site at Explorer1632

To purchase products mentioned in this press release, go to microchipDIRECT (AC240100 - PICtail Plus Expansion Board) or contact one of Microchip’s authorized distribution partners.

Follow Microchip:

Note: The Microchip name and logo, the Microchip logo, and PIC are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries.  PICtail is a trademark of Microchip Technology Inc. in the U.S.A. and other countries.  All other trademarks mentioned herein are the property of their respective companies.

About Microchip Technology
Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip Technology website.

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries:

1-888-624-7435

Microchip Technology