We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Industry’s First CAN Flexible Data-rate and CAN Partial Networking Transceiver Family Including Automotive Grade 0 Qualified Parts

ATA65XX Family Supports the New CAN FD and CAN PN Standards and Provides High-Temperature Variants for the Harsh Automotive Environment


CHANDLER, Ariz., June 27, 2017 — The industry’s first family of Controller Area Network (CAN) transceivers including various automotive Grade 0 qualified parts is now available from Microchip Technology Inc. (NASDAQ: MCHP). The ATA65XX family adds six new devices to Microchip’s CAN portfolio

 

The new family supports the recently established CAN FD (Flexible Data-rate) protocol for up to five Mbit/s communication speed and the new CAN PN (Partial Networking) standard for improved energy efficiency of vehicles. Therefore, the devices are fully compliant with the ISO 118980-2/5/6, 11898-2:2016 and the SAE J2962-2 standards. The ATA6562, ATA6563, ATA6564, ATA6565 and ATA6566 build the industry’s first automotive Grade 0 qualified CAN/CAN FD transceiver family with an ambient temperature rating of -40° to 150°C.

The family also provides a CAN PN transceiver including a window watchdog. All devices in the family are approved by major car manufacturers for use without the external Common Mode Choke (CMC) that is required for most CAN transceivers.

“Microchip has one of the strongest and most complete CAN portfolios in the industry,” said Matthias Kaestner, vice president of Microchip’s automotive division. “Our transceivers ensure reliable communication in the harsh automotive environment with less external components and minimal board space, which leads to lower system cost.”

All family members include wake-up capability via CAN bus with dual wake-up pattern according to ISO11898-2:2016. A modern vehicle contains more than 70 Electronic Control Units (ECUs) with CAN interface.  This feature avoids unwanted power-up sequences, leading to significant energy savings and reduced emissions.

For more information about the ATA65XX family, visit: CAN Transceivers

Development Support

The ATA65XX family is supported by the ATA656X-EK development kit, ATAB6570A development kit and the ATA6563 click board, all of which are available today.

Pricing and Availability

Microchip provides the new family in SO 8/14 and DFN8/14 packages with wettable flanks, ready for automatic optical solder-joint inspection.

 The following products in the ATA65XX family are available today:

  • The ATA6562/63/64/66 is available in an SO8 package or DFN8 package with wettable flanks starting at $0.33 each in 10,000 unit quantities.
  • The ATA6565 is available in a DFN14 package with wettable flanks starting at $0.65 each in 10,000 unit quantities.
  • The ATA6570 is available in an SO14 package starting at $0.49 each in 10,000 unit quantities.

For additional information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip’s website.  To purchase products mentioned in this press release, go Microchip’s easy-to-use online sales channel microchipdirect or contact one of Microchip’s authorized distribution partners.

 

NoteThe Microchip name and logo and the Microchip logo are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

About Microchip Technology
Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip Technology website.

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries:

1-888-624-7435

Microchip Technology

Live Chat

Need Help?

Privacy Policy