Live Chat
Microchip's collaboration with a distribution partner and an innovative lighting OEM results in a scalable streetlight solution for smart city applications.
The connected streetlight solution features dashboard control and monitoring capabilities, enabling a runway for future smart city applications.
With real-time cloud connectivity via leading-edge Microchip LoRa® and Bluetooth® technology, the project can scale far and wide.
Our CryptoAuthentication™ solution set featuring advanced confidentiality, data integrity and authentication is a value add for many promising smart city applications.
Our Trust&GO platform is designed to streamline the process of enabling network authentication using our ATECC608B secure elements. You can strengthen the authentication process by implementing a secure hardened key storage both at the node and in the LoRaWAN backend.
Developing LoRa end nodes has never been easier. Get started on your next LoRa design with our ultra-low-power certified WLR089U0 LoRa module. It includes a 32-bit ARM® Cortex®-M0+ processor and offers 256KB of Flash and 40KB of SRAM (8KB battery-backed) in a compact 17 x 13.5 mm package.
The modern streetlight is undergoing a massive transformation from high-pressure sodium lamps to high efficiency LED designs. Lighting form factors will undergo a once-in-a-century transformation that will add wireless interconnectivity and a host of environmental sensors and video imaging capabilities.
Live Chat