- High-accuracy measurement
- Full family of single-phase and poly-phase solutions
- Up to four voltage rail DC power monitoring
- High-side power sensing for 40V applications
Derived from generations of innovation in the DC power monitoring, utility metering and Switch Mode Power Supply (SMPS) markets, our portfolio of high-performance single-phase, poly-phase, and DC power measurement solutions can tackle the evolving needs of your energy management and measurement applications. Our flexible and highly integrated solutions help you easily and cost-effectively develop applications for online and offline smart metering, SMPS, data centers, intelligent lighting and smart buildings.
Use this board to evaluate the performance and features of the PAC1710 and PAC1720 devices. This USB based board allows you to monitor an on-board or external current source and to modify and view registers.
This board is a fully functional single-phase power and energy monitoring system featuring an MCP39F511A power monitoring IC. The system calculates and displays active power, reactive power, RMS current, RMS voltage, active energy (both import and export), and four-quadrant reactive energy.
Use this board to evaluate the performance of the MCP3903 six-channel sigma-delta ADC. It is also a development platform for 16-bit PIC® MCU-based applications. You can connect sensors to it and use the graphical PC tools to perform measurements.
Use this board to evaluate the performance of the MCP3911 dual-channel ADC. It is also a development platform for 16-bit PIC® MCU-based applications. You can connect sensors to it and use the graphical PC tools to perform measurements.
This board is a fully functional single-phase power monitor featuring an MCP39F501 power monitoring IC. The system calculates active power, reactive power, RMS current, RMS voltage, power factor, line frequency and other typical power quantities as defined in the MCP39F501 data sheet.
Product | Power Type | Device Type | Resolution (bits) | Channels | Sample Rate (kSPS max) | Input Type | ADC SINAD (dB) | Measurement Error | Dynamic Range | Gain Selection | Voltage Reference Drift Typical (ppm/°C) | Interface | Architecture | Analog Supply Voltage Range (V) | Digital Supply Voltage Range (V) | Temperature Range (°C) | Comments | Automotive Recommended | Status | Packages | 5K Pricing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MCP3901 | Single-Phase | Analog-Front-End | 24 | 2 | 2 | Differential | 91 | 0.1% | 1:32 | 15 | SPI | Delta Sigma | 4.5 - 5.5 | 2.7 - 5.5 | -40 to 125 | Yes | In Production Consider: MCP3911 | 20/QFN, 20/SSOP | $1.51 | ||
MCP3903 | Poly-Phase | Analog-Front-End | 24 | 6 | 6 | Differential | 91 | 0.1% | 1:32 | 5 | SPI | Delta Sigma | 4.5 - 5.5 | 2.7 - 3.6 | -40 to 125 | Yes | In Production Consider: MCP3913 | 28/SSOP | $3.24 | ||
MCP3905A | Single-Phase | Energy Meter IC | 16 | 2 | 0 | Differential | n/a | 0.1% | 500:1 | 1:16 | 15 | Pulse Output | Delta Sigma | 4.5 - 5.5 | 4.5 - 5.5 | -40 to 125 | Active power only | Yes | In Production | 24/SSOP | $1.36 |
MCP3905L | Single-Phase | Energy Meter IC | 16 | 2 | 2 | Differential | n/a | 0.1% | 500:1 | 1:16 | 15 | Pulse Output | Delta Sigma | 4.5 - 5.5 | 4.5 - 5.5 | -40 to 125 | Active power only with reduced pulse width | Yes | In Production | 24/SSOP | $1.43 |
MCP3906A | Single-Phase | Energy Meter IC | 16 | 2 | 2 | Differential | n/a | 0.1% | 1000:1 | 1:32 | 15 | Pulse Output | Delta Sigma | 4.5 - 5.5 | 4.5 - 5.5 | -40 to 125 | Active power only | Yes | In Production | 24/SSOP | $1.54 |
MCP3909 | Single-Phase | Energy Meter IC | 16 | 2 | 2 | Differential | 82 | 0.1% | 1000:1 | 1:16 | 15 | SPI/Pulse Output | Delta Sigma | 4.5 - 5.5 | 4.5 - 5.5 | -40 to 125 | Active power only | Yes | In Production Consider: MCP3910, MCP3913 | 24/SSOP | $1.55 |
MCP3910 | Single-Phase | Analog-Front-End | 24 | 2 | 2 | Differential | 93.5 | 0.1% | 10000:1 | 1:32 | 9 | SPI/2-Wire | Delta Sigma | 2.7 - 3.6 | 2.7 - 3.6 | -40 to 125 | 2-Wire optimized for poly-phase shunt meters | Yes | In Production | 20/QFN, 20/SSOP | $1.46 |
MCP3911 | Single-Phase | Analog-Front-End | 24 | 2 | 2 | Differential | 94.5 | 0.1% | 10000:1 | 1:32 | 7 | SPI | Delta Sigma | 2.7 - 3.6 | 2.7 - 3.6 | -40 to 125 | Yes | In Production | 20/QFN, 20/SSOP | $1.40 | |
MCP3912 | Poly-Phase | Analog-Front-End | 24 | 4 | 4 | Differential | 93.5 | 0.1% | 10000:1 | 1:32 | 9 | SPI | Delta Sigma | 2.7 - 3.6 | 2.7 - 3.6 | -40 to 125 | Yes | In Production | 28/QFN, 28/SSOP | $2.34 | |
MCP3913 | Poly-Phase | Analog-Front-End | 24 | 6 | 6 | Differential | 94.5 | 0.1% | 10000:1 | 1:32 | 9 | SPI | Delta Sigma | 2.7 - 3.6 | 2.7 - 3.6 | -40 to 125 | Also ideal for single-phase power distribution systems | Yes | In Production | 28/SSOP, 40/UQFN | $3.04 |
MCP3914 | Poly-Phase | Analog-Front-End | 24 | 8 | 8 | Differential | 94.5 | 0.1% | 10000:1 | 1:32 | 9 | SPI | Delta Sigma | 2.7 - 3.6 | 2.7 - 3.6 | -40 to 125 | Also ideal for single-phase power distribution systems | Yes | In Production | 40/UQFN | $3.76 |
MCP3918 | Single-Phase | Analog-Front-End | 24 | 1 | 1 | Differential | 93.5 | 0.1% | 10000:1 | 1:32 | 9 | SPI/2-Wire | Delta Sigma | 2.7 - 3.6 | 2.7 - 3.6 | -40 to 125 | 2-Wire optimized for poly-phase shunt meters | Yes | In Production | 20/QFN, 20/SSOP | $1.12 |
MCP3919 | Poly-Phase | Analog-Front-End | 24 | 3 | 3 | Differential | 93.5 | 0.1% | 10000:1 | 1:32 | 9 | SPI/2-Wire | Delta Sigma | 2.7 - 3.6 | 2.7 - 3.6 | -40 to 125 | 2-Wire optimized for poly-phase shunt meters | Yes | In Production | 28/QFN, 28/SSOP | $1.84 |
MCP39F501 | Single-Phase | Power Monitoring IC | 24 | 2 | 2 | Differential | 94.5 | 0.1% | 4000:1 | 1:32 | 10 | UART | Delta Sigma | 2.7 - 3.6 | 2.7 - 3.6 | -40 to 125 | Yes | In Production Consider: MCP39F511 | 28/QFN | $2.00 | |
MCP39F511 | Single-Phase | Power Monitoring IC | 24 | 2 | 2 | Differential | 94.5 | 0.1% | 4000:1 | 1:32 | 10 | UART | Delta Sigma | 2.7 - 3.6 | 2.7 - 3.6 | -40 to 125 | Yes | In Production | 28/QFN | $2.00 | |
MCP39F511A | Single-Phase | Power Monitoring IC | 24 | 2 | 2 | Differential | 94.5 | 0.1% | 4000:1 | 1:32 | 7 | UART | Delta Sigma | 0 - 0 | 2.7 - 3.6 | -40 to 125 | Yes | In Production | 28/QFN | $2.00 | |
MCP39F511N | Single-Phase | Power Monitoring IC | 24 | 3 | 3 | Differential | 94.5 | 0.5% | 4000:1 | 1:32 | 10 | UART | Delta Sigma | 2.7 - 3.6 | 2.7 - 3.6 | -40 to 125 | Metering and monitoring of two electrical loads | Yes | In Production | 28/QFN | $2.00 |
MCP39F521 | Single-Phase | Power Monitoring IC | 24 | 2 | 2 | Differential | 94.5 | 0.1% | 4000:1 | 1:32 | 10 | I2C | Delta Sigma | 2.7 - 3.6 | 2.7 - 3.6 | -40 to 125 | Yes | In Production | 28/QFN | $2.00 |
Government regulations and the cost of building power generating systems are two forces driving a more efficient power distribution system. To achieve the goal of enabling the smart grid, an integrated system for power measurement, monitoring, communication and control is essential. This session presents Microchip’s solutions from energy measurement devices through communications.