Manufactured securely, our FPGAs provide a secure programmable hardware platform for your design ideas.
Design security provides confidentiality and authenticity to your design while monitoring the environment for physical attacks.
Our data security FPGAs provide all the elements to craft a secure design using the principles of Confidentiality, Integrity, and Authenticity (CIA).
Data security devices are denoted by an “S” in the root part number. For example, MPF300T-FCVG484I contains design security features whereas MPF300TS-FCVG484I contains both design security and data security features. All extended commercial, industrial and automotive temperature-grade PolarFire FPGA family members have an export classification of 5a992.c.
This low-cost development platform is an excellent solution for evaluating the five-core RISC-V microprocessor subsystem with its innovative Linux® OS support, real-time execution and low-power capabilities, along the rich set of peripherals available on the PolarFire SoC FPGA.
The PolarFire SoC Video Kit is the Industry’s first RISC-V SoC FPGA-based, full-featured embedded vision development platform targeting secure, reliable, and power-efficient vision applications at the edge, including the VectorBlox™ Accelerator SDK and neural network IP, Industrial IoT (IIoT) and automation.
Microchip's PolarFire Evaluation Kit offers high-performance evaluation across a broad class of applications. This kit is ideally suited for high-speed transceiver evaluation, 10Gb Ethernet, IEEE1588, JESD204B, SyncE, CPRI, and more. The kit connections include a high pin count (HPC) FPGA mezzanine card (FMC), numerous SMAs, PCIe, dual Gigabit Ethernet RJ45, SFP+, and USB. A 300K logic element (LE) PolarFire FPGA with DDR4, DDR3, and SPI-flash allow a broad class of high-performance designs to be developed.
Use the links below to listen to any SHIELDS UP! webinars in our FPGA security series that you may have missed and to learn about helpful security tips, information and tools for your next project.
The nShield Edge is a USB-attached FIPS140-2 Level 3-certified Hardware Security Module (HSM) for secure production programming.
The nShield Solo is a PCIe®-based FIPS140-2 Level 3-certified Hardware Security Module (HSM) for secure production programming.
Live Chat