We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - HV583


The HV583 is a unipolar, 128-channel low-voltage serial to high-voltage parallel converter with push-pull outputs. This device has been designed for applications requiring multiple high-voltage outputs with current sinking and sourcing capabilities, such as plasma displays and Inkjet printers. The device consists of four parallel 32-bit shift registers, a 128-bit latch and 128 high-voltage outputs. The shift registers operate at 40 MHz or up to 25MHz when cascaded in multiple device configuration.  The HV583 is offered in a 169-ball 10 x 10 x 1.1 mm TFBGA package.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
128-Channel, Serial to Parallel Converter Software 17 Aug 2020 Download

Products


Title
Product
Title
HV583
128-Channel, Serial to Parallel Converter w/ Push-Pull Outputs
HV583 128-Channel, Serial to Parallel Converter w/ Push-Pull Outputs

Live Chat

Need Help?

Privacy Policy