We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

DC-DC Buck-Boost Converters

Wide Voltage Range With I2C-Configurable Output and Circuit Protection


We offer flexible and programmable synchronous DC/DC buck-boost (step-up/step-down) converters that provide buck mode operation when VOUT is less than VIN, boost mode operation when VOUT is greater than VIN and buck-boost mode operation when VOUT is approximately equal to VIN. The buck-boost switching converter power analog front-end provides a simple, scalable power solution with custom configurations to enable clients to design configurable power supplies in small packages for the targeted end application. Our buck-boost controllers can be used in applications that require efficiency and the ability to generate a regulated output voltage including automotive, USB-C® Power Delivery (PD), battery-powered and industrial applications.

Applications


Automotive Applications

Automotive and Transportation

  • Head unit and infotainment systems
  • Media hubs
  • Dedicated chargers
SiC for Industrial Applications

Industrial

  • Industrial automation
  • IoT/Industrial IoT
  • GPS navigation
  • Point-of-Sale (POS) systems
Consumer/Portables

Consumer/Portables

  • Docking stations, LCD monitors and printers
  • HDTVs and media players
  • Headsets and gaming consoles

Live Chat

Need Help?

Privacy Policy