We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

LDO Functional Safety

Enhance Automotive Safety and Reliability with Robust LDOs for Critical DC-DC Power Conversion


The increasing complexity of functions in today’s cars is driving home the importance of functional safety standards. Driver assistance and safety systems in modern cars need robust and dependable electronic components. The safety risks resulting from random hardware failures or systematic hardware/software errors must be reduced as much as possible throughout the product’s foreseeable lifetime.

Guidelines and standards have been developed for the process, the technology and the methods used for implementing functional safety in embedded designs. The aim of functional safety standards is to prevent unacceptable risks caused by malfunctions in electrical or electronic systems, such as the safety-critical systems that are powered from an automobile's 12V battery. Implementing robust safety measures in these systems can dramatically reduce the risk of malfunction in the automotive DC-DC power conversion applications.

Our LDOs offer a variety of safety features to help you implement a more reliable DC-DC power design.

System Reset, Detect and Manage


Feature

MCP1824

MIC5233

MCP1792
MCP1793
MCP1799

Fault Prevention

Self Diagnostic

System Diagnostic

Fault Mitigation

Power-On Reset (POR)   
VDD Input Undervoltage   
VREG Output Undervoltage     
Power Good Voltage Check      
Overcurrent Protection (OCP)   
Overtemperature Shutdown   

For additional information about our functional safety-enabled products and supporting documentation, please visit our Functional Safety page.

Legend:
● Available in all devices
○ Available in some devices
 Functional Safety Feature Available
- Not Available
 
Definitions:
Fault Prevention - Silicon feature that prevents damage, unintended configuration changes or invalid operation
Self-Diagnostic - Silicon/software feature that identifies if the silicon is working as it should be
System Diagnostic - Silicon/software feature that identifies if the system is working as it should be
Fault Mitigation - Silicon feature that can be used by the system to transition to a safe state after a fault is detected

Live Chat

Need Help?

Privacy Policy