We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

System Flexibility Peripherals for dsPIC33 DSCs

Enhance System Design With Built-In dsPIC33 DSC


System Flexibility Peripherals for dsPIC33 DSCs

Our dsPIC33 DSCs have built-in functionality and peripherals to make it easy to implement custom application-specific logic, couple system events more tightly and simplify system design. These peripherals minimize layout complexity and CPU intervention.

Software and Tools Icon

System Peripherals Simplify Layout Complexity and Reduce CPU Usage


Configurable Logic Cells (CLCs)

  • Allow you to specify combinations of signals as inputs to a logic function and use the logic output to control other peripherals or I/O
  • Provide greater flexibility and potential in embedded designs 

Peripheral Pin Select (PPS)

  • Enables flexible digital I/O pin mapping to a wide variety of external pins
  • Allows you to choose from several output and input pins to connect to digital peripherals and simplify your board design

Peripheral Trigger Generator (PTG)

  • A user-programmable sequencer that can generate complex trigger signal sequences to coordinate the operation of other peripherals
  • Facilitates core-independent implementation of a variety of functions

Software Libraries


System Flexibility Peripherals for dsPIC33 DSCs

Quickly prototype your designs using MPLAB® Code Configurator. 

MPLAB® Code Configurator

System Flexibility Peripherals for dsPIC33 DSCs

Explore MPLAB Discover for complete source code and project examples to jumpstart your application.

MPLAB® Discover

Technical Resources


Title
dsPIC33/PIC24 FRM, Peripheral Trigger Generator (PTG) Download
dsPIC33/PIC24 FRM, Configurable Logic Cell (CLC) Download
Title
Applications of the Peripheral Trigger Generator (PTG) Download

dsPIC33 Digital Signal Controllers


dsPIC33C DSC Peripheral Deep Dive


This class presents deep-dive information on the architecture, set up and demonstration of dsPIC33C DSC peripherals.

Microchip University Logo