We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Clocks and Timers for dsPIC33 DSCs

Timer and Counter Peripherals in dsPIC33 DSCs


Clocks and Timers for dsPIC33 DSCs

dsPIC33 Digital Signal Controllers (DSCs) are loaded with a variety of timer and counter peripherals. Every timer has specific capabilities and functionalities that make it well suited for different applications. 

Clocks and Timers Peripheral Diagram

Choose the Right Peripheral for Your Design


16-/32-bit Timers

dsPIC33 DSCs offer several timer modules that are configured as generic timers or function in one of the following modes such as Gated Timer mode and Synchronous/Asynchronous Counter mode. These timers can be used in applications to measure pulse length of input signals and generate output waveforms (output compare and Pulse-Width Modulation (PWM) generation)

Quadrature Encoder Interface (QEI)

Our QEI module provides the interface for incremental encoders to obtain mechanical position data. QEIs, also known as incremental encoders or optical encoders, detect the position and speed of rotating motion systems. QEIs enable closed-loop control of motor control applications such as Switched Reluctance (SR) motors, AC Induction Motors (ACIMs) and sensored Brushed DC (BDC) and Brushless DC (BLDC) motors.

Software Libraries


Clocks and Timers for dsPIC33 DSCs

Quickly prototype your designs using MPLAB® Code Configurator. 

MPLAB® Code Configurator

Clocks and Timers for dsPIC33 DSCs

Explore MPLAB Discover for complete source code and project examples to jumpstart your application.

MPLAB® Discover

Technical Resources


Title
dsPIC33E/PIC24E FRM, Timers Download
Title
Servo Control of a DC Brush Motor Download
ACIM Vector Control AN.book Download
Title
AN532 Source Code - Servo Control of a DC Brush Motor Download

Key Attributes

  • High on-chip integration
  • Count and compare
  • Keep different time bases
  • Obtain signed velocity

Target Applications

dsPIC33 Digital Signal Controllers


dsPIC33C DSC Peripheral Deep Dive


This class presents deep-dive information on the architecture, set up and demonstration of the dsPIC33C DSC Peripherals

Microchip University Logo

Live Chat

Need Help?

Privacy Policy