The AVR LA MCU family delivers robust performance and flexibility for a wide range of applications. These microcontrollers support a supply voltage range of 1.62V to 5.5V and are suitable for both low-power and standard voltage environments.
The Peripheral Touch Controller (PTC) offers built-in hardware for capacitive touch measurement on sensors that function as buttons, sliders, wheels and 2D surfaces. It enhances noise suppression capabilities, ensuring reliable touch sensing even in challenging conditions. Additionally, the family boasts a high pin-to-touch channel ratio having touch capabilities on almost every pin, enabling efficient utilization of available pins for touch functionality and maximizing design versatility.
The AVR LA MCU family is fully operational from 1.62V to 5.5V, small footprint, robust touch and high number of touch channels and is well-suited for a wide range of applications, such as:
The AVR LA MCU family provides a robust, reliable and flexible platform for implementing modern, touch-based user interfaces and controls to meet stringent automotive standards and support the trend toward more intuitive and aesthetically pleasing vehicle interiors.
The Peripheral Touch Controller (PTC) is an autonomous unit that acquires and processes capacitive touch signals. It supports buttons, sliders, wheels and 2D surface configurations in addition proximity sensing , and it requires no additional external components. This CIP offers a broad range of touch-enabled features, such as mutual and self capacitance, noise filtering, moisture tolerance, auto calibration over temperature and voltage, as well as wake-up upon touch and/or proximity from sleep mode.
The EVSYS allows peripherals to communicate directly with each other without involving the CPU or bus resources. This means that different triggers at the peripheral level can result in an event, such as a timer’s interrupts triggering an action in another peripheral. The EVSYS has three independent channels for direct peripheral-to-peripheral signaling. This deterministic signaling method is an excellent fit for real-time applications. The events are handled at the peripheral level even if the CPU is occupied handling interrupts or in sleep mode.
You can use the built-in features that support safety-critical applications to add robustness and reliability to your design. These include the Windowed Watchdog Timer (WWDT) for system supervision, the Cyclic Redundancy Check (CRC) for scanning Flash memory, and the Event System for fault detection. Other features include a Voltage Level Monitor (VLM), a Brown-Out Reset (BOR) and Power-On Reset (POR) for monitoring the supply voltage.
The Configurable Custom Logic (CCL) peripheral is a programmable logic peripheral that can be connected to the device pins, events or other internal peripherals. Each Lookup Table (LUT) consists of three inputs: a truth table, an optional synchronizer and a filter and edge detector. An LUT can generate an output to be routed internally or to an I/O pin. This eliminates the need for external logic and reduces BoM cost.
The on-board 12-bit, 300 ksps differential Analog-to-Digital Converter (ADC) features selectable internal voltage references with minimal temperature drift, and Programmable Gain Amplifier (PGA) supporting up to 16× gain making it possible to retrieve small signals in noisy environments. Using the Event System, the on-board Analog Comparators (ACs) can be connected to trigger autonomous operation in other peripherals, which is ideal for real-time control and closed-loop operations.
Idle and Standby low-power modes allow you to optimize your application for device performance and power consumption. The Power-Down allows unused peripherals to be turned off individually, further reducing power consumption.
The Curiosity Nano Evaluation Kit makes it remarkably easy to get started. The combination of plug-and-play hardware, powerful development tools, touch library and robust support resources ensures you move from evaluation to concept and prototype in no time.
The AVR LA MCUs are supported by our MPLAB®X IDE and MPLAB Extensions for Microsoft® Visual Studio® Code (VS Code®) as well as IAR Embedded Workbench Integrated Development Environment (IDE).
Find detailed project examples with GitHub code repositories, helpful tips and tricks, application notes, data sheets and more. Get started quickly with code examples demonstrating basic peripheral functions or explore reference designs to accelerate your own development projects.
Jump-start your projects with our MPLAB Tools for Microsoft® Visual Studio® Code (VS Code) that offers a user-friendly interface and robust features tailored for Arm® Cortex®-M0+ core MCUs. Benefit from seamless project imports, intuitive debugging tools and the innovative MPLAB AI Coding Assistant.
This AI-powered MPLAB Tool provides real-time code generation, error detection and direct access to our data sheets so that you spend less time troubleshooting and more time innovating.
MCC Melody provides libraries, drivers, Peripheral Libraries (PLIBs) and Hardware Initializers (HWIs) for the development of embedded software for our PIC® and AVR® MCUs and dsPIC® Digital Signal Controllers (DSCs).
Live Chat