We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC32CM GC Microcontrollers (MCUs)

Industrial-Grade Performance Powered by Arm® Cortex®-M23 Core


This 72 MHz Arm® Cortex®-M23 MCU enables touch interface functionality in various environments. Its Peripheral Touch Controller (PTC) module supports gesture recognition and touch detection under a variety of rugged conditions, including noise and moisture. The device offers up to 512 KB of Flash memory, IEC SIL 2 compliance and software resources to support safety certification processes.

System Features


MPLAB® Tools for VS Code®

Jump-start your projects with our MPLAB Tools for Microsoft® Visual Studio® Code (VS Code), which offers a user-friendly interface and robust features tailored for Arm® Cortex® M0+ MCUs. Benefit from seamless project imports, intuitive debugging tools and the innovative MPLAB AI Coding Assistant.

MPLAB AI Coding Assistant 

This AI-powered MPLAB Extension provides real-time code generation, error detection and direct access to our data sheets so that you spend less time troubleshooting and more time innovating.

MPLAB Harmony v3 Software Framework

MPLAB Harmony v3 is a flexible, fully integrated embedded software development framework for 32-bit MCUs. It includes peripheral libraries, drivers and system services that enable Real-Time Operating System (RTOS)-friendly development with extensive third-party integration support. The framework maximizes code reuse and reduces time to market.

Development Ecosystem


PIC32CM GC00 Pro Board

The PIC32CM GC00 series of ISO 26262-compliant microcontrollers (MCUs) represents our latest Arm® Cortex®-M23 product line that features an extensive suite of communication interfaces, including CAN FD, USB, LIN, I2C, SPI and USART, as well as a Peripheral Touch Controller (PTC). Functionality can be further enhanced using the development kit's support for Arduino® Uno R3, mikroBUS™ or two additional extension headers. 

Our Product Offerings


Flash (KB)

48 Pins

64 Pins

100 Pins

Status

512

PIC32CM5112GC00048

PIC32CM5112GC00064

PIC32CM5112GC00100

In Production

Key Features


  • 72 MHz​ Arm® Cortex®-M23 processor 
  • Up to 512 KB Flash memory with ECC​
  • Up to 64 KB SRAM with ECC​
  • 6× SERCOMs: Multiple configurable modules​
  • USB Full Speed support​
  • 12-bit, up to 4.5 Msps Analog-to-Digital Converter (ADC) ​
  • 12-bit, 350 ksps​ Digital-to-Analog Converter (DAC)
  • Up to 324 (18 × 18) mutual capacitance channels 
  • With Driven Shield+ technology
  • Up to 7× 16-bit IME/Counters for Control
  • Analog comparator with programmable voltage references

Parametric Chart


Functional Safety Support for Safety-Critical Applications


Compliant with IEC 61508, the PIC32CM GC00 offers the reliability and documentation essential for safety-critical environments. The ISO 26262 and IEC 61508 functional safety packages supply thorough documentation, including FMEDA reports and safety manuals, to accelerate your certification journey.

Safety Certifications

  • ISO 26262 (automotive)
  • IEC 61508 SIL 2 (industrial)

This robust safety foundation makes the PIC32CM GC an excellent choice for applications where failure is not an option, from automotive systems to industrial control equipment that require verified functional safety compliance.

Image of Functional Safety Ready Logo with hardhat

Live Chat

Need Help?

Privacy Policy