We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

TLS 1.3


Transport Layer Security (TLS) is a cryptographic protocol used for building a secure connection between a client and a server over the Internet. A hardware-based TLS 1.3 implementation enables high-level security in mission-critical industries, ensuring that security-critical operations are entirely self-reliant on hardware, eliminating the need for software. Despite the extensive feature set, Xiphera TLS 1.3 IP cores maintain a compact footprint, making them exceptionally well-suited for high-volume applications.


Features and Benefits


  • Optimised Performance:
    • Despite its small size, TLS 1.3 Client IP core can support bulk traffic encryption and decryption speeds in excess of 1 Gbps.
    • Follows RFC 8446 with selected ciphers Powered by AES256-GCM Cryptographic operations performed directly in hardware for security and performance Hardware-based key management Easy system
  • Short Session Establishment Time: 
    • The FPGA-dependent execution time of the TLS1.3 handshake calculations is less than 100 ms at 100MHz clock.
    • The FPGA execution time is constant and does not depend on the key values, thus providing protection against timing-based side-channel attacks.
  • Hardware-based Security: 
    • The primary design goal of TLS 1.3 Client IP core is to avoid the potential weaknesses in software-based security, including but not limited to dependence on operating system security, vulnerabilities in third party cryptographic software libraries, and bugs in underlying processor architectures
  • Hardware-based Cryptographic Operations: 
    • All the cryptographic mathematical operations are performed entirely in the FPGA, providing a substantial security and performance advantages compared to software-based TLS implementations
  • Hardware-based Key Management: 
    • All the cryptographic keys are stored in dedicated internal FPGA memory, which provides a substantial security advantage over software-based key management, and amongst other benefits is a requirement for IEC62443 Security Level 3 designs.
  • Easy Integration 
    • Pure RTL without hidden CPU or software components. 
    • Vendor agnostics FPGA/ASIC implementation. 

Licensing Options


For additional information contact: sales@xiphera.com or visit Xiphera

Documentation


Title
xip7131c_product_brief Link



Live Chat

Need Help?

Privacy Policy