We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Balanced ASCON


Ascon IP core implements a lightweight, sponge-based encryption algorithm, being ideal for constrained environments such as IoT devices. Ascon performs three cryptographic primitives: Authenticated Encryption with Associated Data (AEAD), hashing, and extendable output function (XOF), offering a smaller alternative for e.g. AES-GCM and SHA-3 IP cores.


Features and Benefits


  • Optimized Resource Requirements: 
    • Approximately 5000 4-input Lookup Tables (4LUTs) on a typical Microchip® FPGA implementation.
    • High throughput, up to 50 Gbps on ChaCha20-Poly 1305.
  • Versatile Algorithm: 
    • Supports ASCON-128/128a/80pq/Hash/Hasha as well as XOF and XOFa.
  • Secure Architecture: 
    • The execution time is independent of the input values and, consequently, provides full protection against timing-based side-channel attacks.
  • Standard Compliance: 
    • Compliant with Ascon specification 1.2 (31.05.2021) which is the version that was selected to be standardized by NIST. 
  • Easy Integration: 
    • The 64-bit interface supports easy integration to various system.
    • Pure RTL without hidden CPU or software components. 
    • Vendor agnostic FPGA/ASIC implementation. 

Licensing Options


For additional information contact: sales@xiphera.com or visit Xiphera 

Documentation


Title
xip2201b_product_brief Link



Live Chat

Need Help?

Privacy Policy