We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Extreme-speed MACSEC AES-GCM


Xiphera's extreme speed MACSEC IP core implements the MACsec protocol as standardized in IEEE Std 802.1AE-2018. The MACsec protocol defines a security infrastrucure for Layer 2 (as per the OSI model) traffic by assuring that a received frame has been sent by a transmitting station that claimed to send it. Furthermore, the traffic between stations is both encrypted to provide data confidentiality and authenticated to provide data integrity.


Features and Benefits


  • Optimized resource requirements: 
    • Does not require any multipliers, DSPBlocks or internal memory in a typical Microchip® FPGA implementation. 
  • Performance: 
    • Achieves a high throughput up to 100s of Gbps compliant with NIST Standards.
    • The key, initialization vector (IV), and the mode of operation can be dynamically updated for every 128-bit data clock. 
  • Standard Compliance: 
    • Fully compliant with MACsec protocol as standardized in IEEE Std 802.1AE-2018.
    • The cipher suite (GCM-AES-256 or GCM-AES-XPN-256) is fully compliant with the Advanced Encryption Algorithm (AES) standard, as well as with the Galois Counter Mode (GCM) standard.
    • Passes the relevant test vectors specified in Annex C of IEEE Std 802.1AE-2018
  • Easy Integration : 
    • Pure RTL without hidden CPU or software components. 
    • Vendor agnostics FPGA/ASIC implementation. 

Licensing Options


For additional information contact: sales@xiphera.com or visit Xiphera 

Documentation


Title
xip1213e-1 Link



Live Chat

Need Help?

Privacy Policy