We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

USB 2.0 Device - Software Enumeration, FIFO Interface


To transfer data over non-zero endpoint, user just needs to manage this FIFO interface. User can write down VHDL, Verilog or System Verilog code to manage this FIFO interface. In this IP core, processor is responsible to manage transfer for endpoint 0 (default control endpoint). IP core has AXI4 interface by which processor can communicate with IP core. This provides flexibility to the user to manage enumeration data.


Features and Benefits


  • Supports LS (1.5 Mbps), FS (12 Mbps) and HS (480 Mbps) modes.
  • Supports Control, Bulk, Interrupt and Isochronous transfers.
  • Capable to support up to 31 endpoints (1 default control endpoint +15 IN/OUT endpoints).
  • Supports Test modes (Test J, Test K, Test SE0 NAK, Test Packet).
  • Ready to use component.

Licensing Options


For additional information, visit SLS webpage or contact SLS through info@slscorp.com email.

Documentation


Title
usb2-0_software_enumeration_fifo_interface Link



Live Chat

Need Help?

Privacy Policy