We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

SD 4.1 Solutions


`To meet the ever increasing data transfer rate in high end applications, such as professional broadcasting transmission or advanced high resolution display, the SD 4.1 specification calls out the maximum performance of 1.56 Gbps at UHS-II full duplex mode per lane or half duplex UHS-II at 3.16 Gbps. In real applications, due to the system overhead and different SD 4.1 device controller designs, the actual measured performance can vary dramatically from system to system


Features and Benefits


  • Supports peak interface speed of 3.12Gb/s (Half-duplex); 1.56Gb/s in Full-duplex mode
  • Supports Spread Spectrum clocking to reduce EMI
  • Easily ported to various process nodes and foundries

Licensing Options


For additional information, contact sales@arasan.com or visit ARASAN 

Documentation


Title
sd-4-1-solutions Link



Live Chat

Need Help?

Privacy Policy