The MIV_RV32IMAF_L1_AHB is a softcore processor designed to implement the RISC-V instruction setfor use in Microsemi FPGAs. The processor is based on Rocket-Chip, which contains a highperformancesingle-issue in order execution pipeline 32-bit RISC-V core.
Designed for low power ASIC microcontroller and FPGA soft-core implementations.
Integrated 8Kbytes instructions cache and 8Kbytes data cache.
A Platform-Level Interrupt Controller (PLIC) supports up to 31 programmable interrupts with a singlepriority level 0. The 31 interrupt inputs are serviced from 0 to 31 in ascending order.
Supports the RISC-V standard RV32IMAF ISA.
On-Chip debug unit with a JTAG interface.
Two external AHB interfaces for IO and memory.
Support for Error-Correcting Code (ECC) cache on RTG4 and PolarFire.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}